ACSR/AW-Aluminum Conductor, Aluminum-Clad Steel Supported
| Codeword | PENGUIN PENGUIN | |
| Size (AWG or kcmil) (mm2) | 4/0 AWG 4/0 AWG | |
| No. of Strands | 6 6 | |
| Nom. OD (mils) (mm) | 563 14.31 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 277 411 | lbs/1000' kgs/km |
Southwire's ACSR/AW bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded about an aluminum-clad steel core.