ACSR/AW (Aluminum Conductor, Aluminum-Clad Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding an aluminum-clad steel core. The aluminum strands provide efficient electrical conductivity, while the aluminum-clad steel core supplies strength, improved sag performance, and enhanced corrosion resistance. ACSR/AW is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, corrosion protection, and long-term reliability is required.
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
| Codeword | Size (AWG or kcmil) (mm2) | No. of Strands | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |||||
| More Options |
SPARROW
SPARROW
|
2 AWG
2 AWG
|
6
6
|
315
8.02
|
87
129
|
||||
| More Options |
RAVEN
RAVEN
|
1/0 AWG
1/0 AWG
|
6
6
|
398
10.11
|
138
205
|
||||
| More Options |
PIGEON
PIGEON
|
3/0 AWG
3/0 AWG
|
6
6
|
501
12.74
|
219
326
|
||||
| More Options |
PENGUIN
PENGUIN
|
4/0 AWG
4/0 AWG
|
6
6
|
563
14.31
|
277
411
|
||||
| More Options |
LINNET
LINNET
|
336.4 KCMIL
336.4 KCMIL
|
26
26
|
720
18.29
|
440
655
|
||||
| More Options |
HAWK
HAWK
|
477 KCMIL
477 KCMIL
|
26
26
|
857
21.78
|
624
928
|
||||
| More Options |
DOVE
DOVE
|
556.5 KCMIL
556.5 KCMIL
|
26
26
|
926
23.54
|
728
1084
|
||||
| More Options |
ROOK
ROOK
|
636 KCMIL
636 KCMIL
|
24
24
|
976
24.81
|
785
1168
|
||||
| More Options |
DRAKE
DRAKE
|
795 KCMIL
795 KCMIL
|
26
26
|
1107
28.13
|
1041
1549
|
||||
| More Options |
CARDINAL
CARDINAL
|
954 KCMIL
954 KCMIL
|
54
54
|
1196
30.38
|
1177
1751
|
||||
| More Options |
BLUEJAY
BLUEJAY
|
1113 KCMIL
1113 KCMIL
|
45
45
|
1258
31.96
|
1222
1818
|
||||
| More Options |
PHEASANT
PHEASANT
|
1272 KCMIL
1272 KCMIL
|
54
54
|
1381
35.09
|
1568
2334
|
||||
| More Options |
BOBOLINK
BOBOLINK
|
1431 KCMIL
1431 KCMIL
|
45
45
|
1426
36.23
|
1570
2337
|
||||
| More Options |
LAPWING
LAPWING
|
1590 KCMIL
1590 KCMIL
|
45
45
|
1503
38.20
|
1746
2598
|
||||
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
|
Stock Number Stranding Diameter DC Resistance @ 20°C |
Code Word Cross-Sectional Area Weight |
Conductor Size Layers of Al Rated Breaking Strength |
|||||||||||||
|
Individual Strands
Individual Strands
|
AW Core
AW Core
|
Complete Conductor
Complete Conductor
|
|||||||||||||
|
Al
Al
|
Total
Total
|
Al
Al
|
AW
AW
|
Al
Al
|
Total
Total
|
AW2
AW2
|
AW3
AW3
|
||||||||
|
AWG/kcmil
AWG/kcmil
|
Al/AW
Al/AW
|
in²
in²
|
in²
in²
|
in
in
|
in
in
|
in
in
|
in
in
|
lb/1000ft
lb/1000ft
|
lb/1000ft
lb/1000ft
|
lb
lb
|
lb
lb
|
Ω/mile
Ω/mile
|
|||
|
TBA
TBA
|
Swan/AW
Swan/AW
|
4
4
|
6/1
6/1
|
0.0328
0.0328
|
0.0383
0.0383
|
1
1
|
0.0834
0.0834
|
0.0834
0.0834
|
0.0834
0.0834
|
0.250
0.250
|
38.95
38.95
|
54.66
54.66
|
1,780
1,780
|
1,860
1,860
|
2.0583
2.0583
|
|
TBA
TBA
|
Swanate/AW
Swanate/AW
|
4
4
|
7/1
7/1
|
0.0328
0.0328
|
0.0411
0.0411
|
1
1
|
0.0772
0.0772
|
0.1029
0.1029
|
0.1029
0.1029
|
0.257
0.257
|
38.95
38.95
|
62.66
62.66
|
2,280
2,280
|
2,360
2,360
|
2.0037
2.0037
|
|
TBA
TBA
|
Sparrow/AW
Sparrow/AW
|
2
2
|
6/1
6/1
|
0.0522
0.0522
|
0.0609
0.0609
|
1
1
|
0.1052
0.1052
|
0.1052
0.1052
|
0.1052
0.1052
|
0.316
0.316
|
61.99
61.99
|
86.85
86.85
|
2,760
2,760
|
2,850
2,850
|
1.2937
1.2937
|
|
TBA
TBA
|
Sparate/AW
Sparate/AW
|
2
2
|
7/1
7/1
|
0.0522
0.0522
|
0.0655
0.0655
|
1
1
|
0.0974
0.0974
|
0.1299
0.1299
|
0.1299
0.1299
|
0.325
0.325
|
61.99
61.99
|
99.99
99.99
|
3,510
3,510
|
3,640
3,640
|
1.2583
1.2583
|
|
TBA
TBA
|
Robin/AW
Robin/AW
|
1
1
|
6/1
6/1
|
0.0657
0.0657
|
0.0767
0.0767
|
1
1
|
0.1181
0.1181
|
0.1181
0.1181
|
0.1181
0.1181
|
0.354
0.354
|
78.02
78.02
|
109.5
109.5
|
3,450
3,450
|
3,550
3,550
|
1.0277
1.0277
|
|
TBA
TBA
|
Raven/AW
Raven/AW
|
1/0
1/0
|
6/1
6/1
|
0.0830
0.0830
|
0.0968
0.0968
|
1
1
|
0.1327
0.1327
|
0.1327
0.1327
|
0.1327
0.1327
|
0.398
0.398
|
98.57
98.57
|
138.0
138.0
|
4,250
4,250
|
4,380
4,380
|
0.8138
0.8138
|
|
TBA
TBA
|
Quail/AW
Quail/AW
|
2/0
2/0
|
6/1
6/1
|
0.1045
0.1045
|
0.1219
0.1219
|
1
1
|
0.1489
0.1489
|
0.1489
0.1489
|
0.1489
0.1489
|
0.447
0.447
|
124.1
124.1
|
173.8
173.8
|
5,130
5,130
|
5,300
5,300
|
0.6463
0.6463
|
|
TBA
TBA
|
Pigeon/AW
Pigeon/AW
|
3/0
3/0
|
6/1
6/1
|
0.1317
0.1317
|
0.1537
0.1537
|
1
1
|
0.1672
0.1672
|
0.1672
0.1672
|
0.1672
0.1672
|
0.502
0.502
|
156.4
156.4
|
219.3
219.3
|
6,300
6,300
|
6,620
6,620
|
0.5127
0.5127
|
|
TBA
TBA
|
Penguin/AW
Penguin/AW
|
4/0
4/0
|
6/1
6/1
|
0.1662
0.1662
|
0.1939
0.1939
|
1
1
|
0.1878
0.1878
|
0.1878
0.1878
|
0.1878
0.1878
|
0.563
0.563
|
197.4
197.4
|
276.5
276.5
|
7,690
7,690
|
8,350
8,350
|
0.4063
0.4063
|
|
TBA
TBA
|
Magpie/AW
Magpie/AW
|
20.87
20.87
|
3/4
3/4
|
0.0164
0.0164
|
0.0383
0.0383
|
0.5
0.5
|
0.0834
0.0834
|
0.0834
0.0834
|
---
---
|
0.250
0.250
|
19.48
19.48
|
82.74
82.74
|
4,100
4,100
|
4,420
4,420
|
3.0091
3.0091
|
|
TBA
TBA
|
Shrike/AW
Shrike/AW
|
33.185
33.185
|
3/4
3/4
|
0.0261
0.0261
|
0.0609
0.0609
|
0.5
0.5
|
0.1052
0.1052
|
0.1052
0.1052
|
---
---
|
0.316
0.316
|
31.00
31.00
|
131.5
131.5
|
6,490
6,490
|
6,830
6,830
|
1.8917
1.8917
|
|
TBA
TBA
|
Snipe/AW
Snipe/AW
|
52.77
52.77
|
3/4
3/4
|
0.0414
0.0414
|
0.0966
0.0966
|
0.5
0.5
|
0.1326
0.1326
|
0.1326
0.1326
|
---
---
|
0.398
0.398
|
49.16
49.16
|
208.7
208.7
|
10,000
10,000
|
10,500
10,500
|
1.1926
1.1926
|
|
TBA
TBA
|
Albatross/AW
Albatross/AW
|
54.95
54.95
|
7/1
7/1
|
0.0432
0.0432
|
0.0542
0.0542
|
1
1
|
0.0886
0.0886
|
0.1181
0.1181
|
0.1181
0.1181
|
0.295
0.295
|
51.30
51.30
|
82.73
82.73
|
2,980
2,980
|
3,080
3,080
|
1.5206
1.5206
|
|
TBA
TBA
|
Shoebill/AW
Shoebill/AW
|
57.50
57.50
|
3/4
3/4
|
0.0451
0.0451
|
0.1053
0.1053
|
0.5
0.5
|
0.1384
0.1384
|
0.1384
0.1384
|
---
---
|
0.415
0.415
|
53.56
53.56
|
227.5
227.5
|
10,600
10,600
|
11,500
11,500
|
1.0944
1.0944
|
|
TBA
TBA
|
Loon/AW
Loon/AW
|
66.54
66.54
|
3/4
3/4
|
0.0522
0.0522
|
0.1219
0.1219
|
0.5
0.5
|
0.1489
0.1489
|
0.1489
0.1489
|
---
---
|
0.447
0.447
|
61.99
61.99
|
263.3
263.3
|
11,900
11,900
|
12,600
12,600
|
0.9454
0.9454
|
|
TBA
TBA
|
Grouse/AW
Grouse/AW
|
80.00
80.00
|
8/1
8/1
|
0.0628
0.0628
|
0.0846
0.0846
|
1
1
|
0.1000
0.1000
|
0.1667
0.1667
|
0.1667
0.1667
|
0.367
0.367
|
74.95
74.95
|
137.2
137.2
|
4,880
4,880
|
5,190
5,190
|
1.0213
1.0213
|
|
TBA
TBA
|
Petrel/AW
Petrel/AW
|
101.8
101.8
|
12/7
12/7
|
0.0799
0.0799
|
0.1265
0.1265
|
1
1
|
0.0921
0.0921
|
0.0921
0.0921
|
0.2763
0.2763
|
0.461
0.461
|
95.82
95.82
|
229.5
229.5
|
9,910
9,910
|
10,400
10,400
|
0.7526
0.7526
|
|
TBA
TBA
|
Minorca/AW
Minorca/AW
|
110.8
110.8
|
12/7
12/7
|
0.0870
0.0870
|
0.1378
0.1378
|
1
1
|
0.0961
0.0961
|
0.0961
0.0961
|
0.2883
0.2883
|
0.481
0.481
|
104.3
104.3
|
250.0
250.0
|
10,800
10,800
|
11,300
11,300
|
0.6911
0.6911
|
|
TBA
TBA
|
Leghorn/AW
Leghorn/AW
|
134.6
134.6
|
12/7
12/7
|
0.1057
0.1057
|
0.1674
0.1674
|
1
1
|
0.1059
0.1059
|
0.1059
0.1059
|
0.3177
0.3177
|
0.530
0.530
|
126.8
126.8
|
303.8
303.8
|
13,000
13,000
|
13,600
13,600
|
0.5689
0.5689
|
|
TBA
TBA
|
Guinea/AW
Guinea/AW
|
159.0
159.0
|
12/7
12/7
|
0.1249
0.1249
|
0.1977
0.1977
|
1
1
|
0.1151
0.1151
|
0.1151
0.1151
|
0.3453
0.3453
|
0.576
0.576
|
149.8
149.8
|
358.6
358.6
|
15,300
15,300
|
16,000
16,000
|
0.4815
0.4815
|
|
TBA
TBA
|
Dotterel/AW
Dotterel/AW
|
176.9
176.9
|
12/7
12/7
|
0.1389
0.1389
|
0.2199
0.2199
|
1
1
|
0.1214
0.1214
|
0.1214
0.1214
|
0.3642
0.3642
|
0.607
0.607
|
166.6
166.6
|
399.0
399.0
|
16,900
16,900
|
17,300
17,300
|
0.4330
0.4330
|
|
TBA
TBA
|
Dorking/AW
Dorking/AW
|
190.8
190.8
|
12/7
12/7
|
0.1499
0.1499
|
0.2373
0.2373
|
1
1
|
0.1261
0.1261
|
0.1261
0.1261
|
0.3783
0.3783
|
0.631
0.631
|
179.8
179.8
|
430.5
430.5
|
18,300
18,300
|
18,700
18,700
|
0.4012
0.4012
|
|
TBA
TBA
|
Auk/AW
Auk/AW
|
203.0
203.0
|
8/7
8/7
|
0.1594
0.1594
|
0.2025
0.2025
|
1
1
|
0.1593
0.1593
|
0.0885
0.0885
|
0.2655
0.2655
|
0.584
0.584
|
190.2
190.2
|
313.8
313.8
|
10,900
10,900
|
11,500
11,500
|
0.4121
0.4121
|
|
TBA
TBA
|
Brahma/AW
Brahma/AW
|
203.2
203.2
|
16/19
16/19
|
0.1596
0.1596
|
0.3020
0.3020
|
1
1
|
0.1127
0.1127
|
0.0977
0.0977
|
0.4885
0.4885
|
0.714
0.714
|
191.4
191.4
|
600.7
600.7
|
27,100
27,100
|
28,400
28,400
|
0.3466
0.3466
|
|
TBA
TBA
|
Cochin/AW
Cochin/AW
|
211.3
211.3
|
12/7
12/7
|
0.1660
0.1660
|
0.2628
0.2628
|
1
1
|
0.1327
0.1327
|
0.1327
0.1327
|
0.3981
0.3981
|
0.664
0.664
|
199.1
199.1
|
476.8
476.8
|
19,800
19,800
|
20,700
20,700
|
0.3623
0.3623
|
|
TBA
TBA
|
Jaeger/AW
Jaeger/AW
|
228.2
228.2
|
18/1
18/1
|
0.1792
0.1792
|
0.1892
0.1892
|
2
2
|
0.1126
0.1126
|
0.1126
0.1126
|
0.1126
0.1126
|
0.563
0.563
|
213.9
213.9
|
242.5
242.5
|
5,920
5,920
|
6,020
6,020
|
0.3926
0.3926
|
|
TBA
TBA
|
Waxwing/AW
Waxwing/AW
|
266.8
266.8
|
18/1
18/1
|
0.2094
0.2094
|
0.2210
0.2210
|
2
2
|
0.1217
0.1217
|
0.1217
0.1217
|
0.1217
0.1217
|
0.609
0.609
|
249.9
249.9
|
283.0
283.0
|
6,820
6,820
|
6,880
6,880
|
0.3360
0.3360
|
|
TBA
TBA
|
Partridge/AW
Partridge/AW
|
266.8
266.8
|
26/7
26/7
|
0.2095
0.2095
|
0.2436
0.2436
|
2
2
|
0.1013
0.1013
|
0.0788
0.0788
|
0.2364
0.2364
|
0.642
0.642
|
251.2
251.2
|
349.0
349.0
|
10,800
10,800
|
11,300
11,300
|
0.3258
0.3258
|
|
TBA
TBA
|
Junco/AW
Junco/AW
|
266.8
266.8
|
30/7
30/7
|
0.2095
0.2095
|
0.2584
0.2584
|
2
2
|
0.0943
0.0943
|
0.0943
0.0943
|
0.2829
0.2829
|
0.660
0.660
|
251.9
251.9
|
392.2
392.2
|
13,500
13,500
|
13,900
13,900
|
0.3193
0.3193
|
|
TBA
TBA
|
Ostrich/AW
Ostrich/AW
|
300.0
300.0
|
26/7
26/7
|
0.2355
0.2355
|
0.2738
0.2738
|
2
2
|
0.1074
0.1074
|
0.0835
0.0835
|
0.2505
0.2505
|
0.680
0.680
|
282.4
282.4
|
392.3
392.3
|
12,100
12,100
|
12,700
12,700
|
0.2899
0.2899
|
|
TBA
TBA
|
Merlin/AW
Merlin/AW
|
336.4
336.4
|
18/1
18/1
|
0.2642
0.2642
|
0.2789
0.2789
|
2
2
|
0.1367
0.1367
|
0.1367
0.1367
|
0.1367
0.1367
|
0.684
0.684
|
315.3
315.3
|
357.3
357.3
|
8,540
8,540
|
8,680
8,680
|
0.2663
0.2663
|
|
TBA
TBA
|
Widgeon/AW
Widgeon/AW
|
336.4
336.4
|
24/7
24/7
|
0.2642
0.2642
|
0.2984
0.2984
|
2
2
|
0.1184
0.1184
|
0.0789
0.0789
|
0.2367
0.2367
|
0.710
0.710
|
316.8
316.8
|
414.9
414.9
|
12,000
12,000
|
12,500
12,500
|
0.2612
0.2612
|
|
TBA
TBA
|
Linnet/AW
Linnet/AW
|
336.4
336.4
|
26/7
26/7
|
0.2640
0.2640
|
0.3070
0.3070
|
2
2
|
0.1137
0.1137
|
0.0884
0.0884
|
0.2652
0.2652
|
0.720
0.720
|
316.6
316.6
|
440.0
440.0
|
13,500
13,500
|
14,100
14,100
|
0.2586
0.2586
|
|
TBA
TBA
|
Oriole/AW
Oriole/AW
|
336.4
336.4
|
30/7
30/7
|
0.2642
0.2642
|
0.3259
0.3259
|
2
2
|
0.1059
0.1059
|
0.1059
0.1059
|
0.3177
0.3177
|
0.741
0.741
|
317.6
317.6
|
494.6
494.6
|
16,700
16,700
|
17,300
17,300
|
0.2532
0.2532
|
|
TBA
TBA
|
Chickadee/AW
Chickadee/AW
|
397.5
397.5
|
18/1
18/1
|
0.3122
0.3122
|
0.3295
0.3295
|
2
2
|
0.1486
0.1486
|
0.1486
0.1486
|
0.1486
0.1486
|
0.743
0.743
|
372.6
372.6
|
422.0
422.0
|
9,780
9,780
|
9,940
9,940
|
0.2254
0.2254
|
|
TBA
TBA
|
Brant/AW
Brant/AW
|
397.5
397.5
|
24/7
24/7
|
0.3122
0.3122
|
0.3527
0.3527
|
2
2
|
0.1287
0.1287
|
0.0858
0.0858
|
0.2574
0.2574
|
0.772
0.772
|
374.4
374.4
|
490.6
490.6
|
14,100
14,100
|
14,600
14,600
|
0.2210
0.2210
|
|
TBA
TBA
|
Ibis/AW
Ibis/AW
|
397.5
397.5
|
26/7
26/7
|
0.3120
0.3120
|
0.3628
0.3628
|
2
2
|
0.1236
0.1236
|
0.0961
0.0961
|
0.2883
0.2883
|
0.783
0.783
|
374.2
374.2
|
519.9
519.9
|
15,800
15,800
|
16,300
16,300
|
0.2188
0.2188
|
|
TBA
TBA
|
Lark/AW
Lark/AW
|
397.5
397.5
|
30/7
30/7
|
0.3121
0.3121
|
0.3849
0.3849
|
2
2
|
0.1151
0.1151
|
0.1151
0.1151
|
0.3453
0.3453
|
0.806
0.806
|
375.2
375.2
|
584.0
584.0
|
19,600
19,600
|
20,300
20,300
|
0.2144
0.2144
|
|
TBA
TBA
|
Pelican/AW
Pelican/AW
|
477.0
477.0
|
18/1
18/1
|
0.3747
0.3747
|
0.3955
0.3955
|
2
2
|
0.1628
0.1628
|
0.1628
0.1628
|
0.1628
0.1628
|
0.814
0.814
|
447.2
447.2
|
506.6
506.6
|
11,500
11,500
|
11,800
11,800
|
0.1878
0.1878
|
|
TBA
TBA
|
Toucan/AW
Toucan/AW
|
477.0
477.0
|
22/7
22/7
|
0.3744
0.3744
|
0.4112
0.4112
|
2
2
|
0.1472
0.1472
|
0.0818
0.0818
|
0.2454
0.2454
|
0.834
0.834
|
449.0
449.0
|
554.6
554.6
|
14,700
14,700
|
15,200
15,200
|
0.1862
0.1862
|
|
TBA
TBA
|
Flicker/AW
Flicker/AW
|
477.0
477.0
|
24/7
24/7
|
0.3747
0.3747
|
0.4233
0.4233
|
2
2
|
0.1410
0.1410
|
0.0940
0.0940
|
0.2820
0.2820
|
0.846
0.846
|
449.4
449.4
|
588.8
588.8
|
16,700
16,700
|
17,200
17,200
|
0.1841
0.1841
|
|
TBA
TBA
|
Hawk/AW
Hawk/AW
|
477.0
477.0
|
26/7
26/7
|
0.3744
0.3744
|
0.4354
0.4354
|
2
2
|
0.1354
0.1354
|
0.1053
0.1053
|
0.3159
0.3159
|
0.858
0.858
|
449.0
449.0
|
624.0
624.0
|
18,900
18,900
|
19,500
19,500
|
0.1823
0.1823
|
|
TBA
TBA
|
Hen/AW
Hen/AW
|
477.0
477.0
|
30/7
30/7
|
0.3747
0.3747
|
0.4621
0.4621
|
2
2
|
0.1261
0.1261
|
0.1261
0.1261
|
0.3783
0.3783
|
0.883
0.883
|
450.5
450.5
|
701.2
701.2
|
23,400
23,400
|
23,800
23,800
|
0.1785
0.1785
|
|
TBA
TBA
|
Heron/AW
Heron/AW
|
500.0
500.0
|
30/7
30/7
|
0.3927
0.3927
|
0.4843
0.4843
|
2
2
|
0.1291
0.1291
|
0.1291
0.1291
|
0.3873
0.3873
|
0.904
0.904
|
472.1
472.1
|
734.9
734.9
|
24,100
24,100
|
25,000
25,000
|
0.1704
0.1704
|
|
TBA
TBA
|
Osprey/AW
Osprey/AW
|
556.5
556.5
|
18/1
18/1
|
0.4369
0.4369
|
0.4612
0.4612
|
2
2
|
0.1758
0.1758
|
0.1758
0.1758
|
0.1758
0.1758
|
0.879
0.879
|
521.4
521.4
|
590.8
590.8
|
13,200
13,200
|
13,700
13,700
|
0.1610
0.1610
|
|
TBA
TBA
|
Sapsucker/AW
Sapsucker/AW
|
556.5
556.5
|
22/7
22/7
|
0.4368
0.4368
|
0.4797
0.4797
|
2
2
|
0.1590
0.1590
|
0.0883
0.0883
|
0.2649
0.2649
|
0.901
0.901
|
523.8
523.8
|
646.9
646.9
|
17,000
17,000
|
17,600
17,600
|
0.1596
0.1596
|
|
TBA
TBA
|
Parakeet/AW
Parakeet/AW
|
556.5
556.5
|
24/7
24/7
|
0.4372
0.4372
|
0.4938
0.4938
|
2
2
|
0.1523
0.1523
|
0.1015
0.1015
|
0.3045
0.3045
|
0.914
0.914
|
524.3
524.3
|
686.7
686.7
|
19,300
19,300
|
19,800
19,800
|
0.1578
0.1578
|
|
TBA
TBA
|
Dove/AW
Dove/AW
|
556.5
556.5
|
26/7
26/7
|
0.4371
0.4371
|
0.5083
0.5083
|
2
2
|
0.1463
0.1463
|
0.1138
0.1138
|
0.3414
0.3414
|
0.927
0.927
|
524.2
524.2
|
728.4
728.4
|
21,900
21,900
|
22,600
22,600
|
0.1562
0.1562
|
|
TBA
TBA
|
Eagle/AW
Eagle/AW
|
556.5
556.5
|
30/7
30/7
|
0.4371
0.4371
|
0.5391
0.5391
|
2
2
|
0.1362
0.1362
|
0.1362
0.1362
|
0.4086
0.4086
|
0.953
0.953
|
525.5
525.5
|
818.1
818.1
|
26,800
26,800
|
27,800
27,800
|
0.1531
0.1531
|
|
TBA
TBA
|
Peacock/AW
Peacock/AW
|
605.0
605.0
|
24/7
24/7
|
0.4753
0.4753
|
0.5370
0.5370
|
2
2
|
0.1588
0.1588
|
0.1059
0.1059
|
0.3177
0.3177
|
0.953
0.953
|
570.0
570.0
|
747.0
747.0
|
21,000
21,000
|
21,600
21,600
|
0.1452
0.1452
|
|
TBA
TBA
|
Squab/AW
Squab/AW
|
605.0
605.0
|
26/7
26/7
|
0.4749
0.4749
|
0.5522
0.5522
|
2
2
|
0.1525
0.1525
|
0.1186
0.1186
|
0.3558
0.3558
|
0.966
0.966
|
569.5
569.5
|
791.2
791.2
|
23,600
23,600
|
24,300
24,300
|
0.1437
0.1437
|
|
TBA
TBA
|
Wood Duck/AW
Wood Duck/AW
|
605.0
605.0
|
30/7
30/7
|
0.4751
0.4751
|
0.5860
0.5860
|
2
2
|
0.1420
0.1420
|
0.1420
0.1420
|
0.4260
0.4260
|
0.994
0.994
|
571.2
571.2
|
889.3
889.3
|
28,400
28,400
|
28,900
28,900
|
0.1408
0.1408
|
|
TBA
TBA
|
Teal/AW
Teal/AW
|
605.0
605.0
|
30/19
30/19
|
0.4751
0.4751
|
0.5834
0.5834
|
2
2
|
0.1420
0.1420
|
0.0852
0.0852
|
0.4260
0.4260
|
0.994
0.994
|
571.2
571.2
|
882.5
882.5
|
28,500
28,500
|
30,000
30,000
|
0.1411
0.1411
|
|
TBA
TBA
|
Duck/AW
Duck/AW
|
605.0
605.0
|
54/7
54/7
|
0.4747
0.4747
|
0.5362
0.5362
|
3
3
|
0.1058
0.1058
|
0.1058
0.1058
|
0.3174
0.3174
|
0.952
0.952
|
569.3
569.3
|
745.7
745.7
|
21,600
21,600
|
22,200
22,200
|
0.1454
0.1454
|
|
TBA
TBA
|
Kingbird/AW
Kingbird/AW
|
636.0
636.0
|
18/1
18/1
|
0.4997
0.4997
|
0.5275
0.5275
|
2
2
|
0.1880
0.1880
|
0.1880
0.1880
|
0.1880
0.1880
|
0.940
0.940
|
596.3
596.3
|
675.7
675.7
|
15,000
15,000
|
15,700
15,700
|
0.1408
0.1408
|
|
TBA
TBA
|
Swift/AW
Swift/AW
|
636.0
636.0
|
36/1
36/1
|
0.4994
0.4994
|
0.5133
0.5133
|
3
3
|
0.1329
0.1329
|
0.1329
0.1329
|
0.1329
0.1329
|
0.930
0.930
|
596.0
596.0
|
635.7
635.7
|
13,600
13,600
|
13,800
13,800
|
0.1422
0.1422
|
|
TBA
TBA
|
Turacos/AW
Turacos/AW
|
636.0
636.0
|
20/7
20/7
|
0.4994
0.4994
|
0.5339
0.5339
|
2
2
|
0.1783
0.1783
|
0.0792
0.0792
|
0.2376
0.2376
|
0.951
0.951
|
598.9
598.9
|
697.9
697.9
|
16,900
16,900
|
17,400
17,400
|
0.1409
0.1409
|
|
TBA
TBA
|
Goldfinch/AW
Goldfinch/AW
|
636.0
636.0
|
22/7
22/7
|
0.4994
0.4994
|
0.5484
0.5484
|
2
2
|
0.1700
0.1700
|
0.0944
0.0944
|
0.2832
0.2832
|
0.963
0.963
|
598.9
598.9
|
739.5
739.5
|
19,400
19,400
|
19,800
19,800
|
0.1396
0.1396
|
|
TBA
TBA
|
Rook/AW
Rook/AW
|
636.0
636.0
|
24/7
24/7
|
0.4996
0.4996
|
0.5643
0.5643
|
2
2
|
0.1628
0.1628
|
0.1085
0.1085
|
0.3255
0.3255
|
0.977
0.977
|
599.1
599.1
|
784.7
784.7
|
22,000
22,000
|
22,600
22,600
|
0.1381
0.1381
|
|
TBA
TBA
|
Grosbeak/AW
Grosbeak/AW
|
636.0
636.0
|
26/7
26/7
|
0.4995
0.4995
|
0.5808
0.5808
|
2
2
|
0.1564
0.1564
|
0.1216
0.1216
|
0.3648
0.3648
|
0.990
0.990
|
599.0
599.0
|
832.2
832.2
|
24,800
24,800
|
25,200
25,200
|
0.1367
0.1367
|
|
TBA
TBA
|
Scoter/AW
Scoter/AW
|
636.0
636.0
|
30/7
30/7
|
0.4995
0.4995
|
0.6160
0.6160
|
2
2
|
0.1456
0.1456
|
0.1456
0.1456
|
0.4368
0.4368
|
1.019
1.019
|
600.5
600.5
|
934.7
934.7
|
29,300
29,300
|
30,400
30,400
|
0.1339
0.1339
|
|
TBA
TBA
|
Egret/AW
Egret/AW
|
636.0
636.0
|
30/19
30/19
|
0.4995
0.4995
|
0.6135
0.6135
|
2
2
|
0.1456
0.1456
|
0.0874
0.0874
|
0.4370
0.4370
|
1.019
1.019
|
600.5
600.5
|
928.2
928.2
|
29,900
29,900
|
31,500
31,500
|
0.1342
0.1342
|
|
TBA
TBA
|
Goose/AW
Goose/AW
|
636.0
636.0
|
54/7
54/7
|
0.4993
0.4993
|
0.5640
0.5640
|
3
3
|
0.1085
0.1085
|
0.1085
0.1085
|
0.3255
0.3255
|
0.977
0.977
|
598.8
598.8
|
784.4
784.4
|
22,700
22,700
|
23,300
23,300
|
0.1382
0.1382
|
|
TBA
TBA
|
Flamingo/AW
Flamingo/AW
|
666.6
666.6
|
24/7
24/7
|
0.5238
0.5238
|
0.5917
0.5917
|
2
2
|
0.1667
0.1667
|
0.1111
0.1111
|
0.3333
0.3333
|
1.000
1.000
|
628.2
628.2
|
823.0
823.0
|
23,100
23,100
|
23,700
23,700
|
0.1317
0.1317
|
|
TBA
TBA
|
Gannet/AW
Gannet/AW
|
666.6
666.6
|
26/7
26/7
|
0.5234
0.5234
|
0.6086
0.6086
|
2
2
|
0.1601
0.1601
|
0.1245
0.1245
|
0.3735
0.3735
|
1.014
1.014
|
627.7
627.7
|
872.1
872.1
|
26,000
26,000
|
26,400
26,400
|
0.1304
0.1304
|
|
TBA
TBA
|
Gull/AW
Gull/AW
|
666.6
666.6
|
54/7
54/7
|
0.5235
0.5235
|
0.5914
0.5914
|
3
3
|
0.1111
0.1111
|
0.1111
0.1111
|
0.3333
0.3333
|
1.000
1.000
|
627.8
627.8
|
822.6
822.6
|
23,500
23,500
|
24,200
24,200
|
0.1318
0.1318
|
|
TBA
TBA
|
Stilt/AW
Stilt/AW
|
715.5
715.5
|
24/7
24/7
|
0.5622
0.5622
|
0.6350
0.6350
|
2
2
|
0.1727
0.1727
|
0.1151
0.1151
|
0.3453
0.3453
|
1.036
1.036
|
674.2
674.2
|
883.0
883.0
|
24,800
24,800
|
25,500
25,500
|
0.1227
0.1227
|
|
TBA
TBA
|
Starling/AW
Starling/AW
|
715.5
715.5
|
26/7
26/7
|
0.5620
0.5620
|
0.6535
0.6535
|
2
2
|
0.1659
0.1659
|
0.1290
0.1290
|
0.3870
0.3870
|
1.051
1.051
|
674.0
674.0
|
936.5
936.5
|
27,500
27,500
|
28,400
28,400
|
0.1215
0.1215
|
|
TBA
TBA
|
Redwing/AW
Redwing/AW
|
715.5
715.5
|
30/19
30/19
|
0.5617
0.5617
|
0.6897
0.6897
|
2
2
|
0.1544
0.1544
|
0.0926
0.0926
|
0.4630
0.4630
|
1.081
1.081
|
675.3
675.3
|
1043
1043
|
33,400
33,400
|
34,600
34,600
|
0.1193
0.1193
|
|
TBA
TBA
|
Crow/AW
Crow/AW
|
715.5
715.5
|
54/7
54/7
|
0.5619
0.5619
|
0.6347
0.6347
|
3
3
|
0.1151
0.1151
|
0.1151
0.1151
|
0.3453
0.3453
|
1.036
1.036
|
673.9
673.9
|
882.7
882.7
|
25,300
25,300
|
26,000
26,000
|
0.1228
0.1228
|
|
TBA
TBA
|
Coot/AW
Coot/AW
|
795.0
795.0
|
36/1
36/1
|
0.6244
0.6244
|
0.6417
0.6417
|
3
3
|
0.1486
0.1486
|
0.1486
0.1486
|
0.1486
0.1486
|
1.040
1.040
|
745.2
745.2
|
794.6
794.6
|
16,600
16,600
|
16,800
16,800
|
0.1137
0.1137
|
|
TBA
TBA
|
Turbit/AW
Turbit/AW
|
795.0
795.0
|
20/7
20/7
|
0.6246
0.6246
|
0.6678
0.6678
|
2
2
|
0.1994
0.1994
|
0.0886
0.0886
|
0.2658
0.2658
|
1.063
1.063
|
749.1
749.1
|
873.0
873.0
|
21,200
21,200
|
21,800
21,800
|
0.1127
0.1127
|
|
TBA
TBA
|
Puffin/AW
Puffin/AW
|
795.0
795.0
|
22/7
22/7
|
0.6244
0.6244
|
0.6857
0.6857
|
2
2
|
0.1901
0.1901
|
0.1056
0.1056
|
0.3168
0.3168
|
1.077
1.077
|
748.8
748.8
|
924.6
924.6
|
24,200
24,200
|
24,800
24,800
|
0.1116
0.1116
|
|
TBA
TBA
|
Cuckoo/AW
Cuckoo/AW
|
795.0
795.0
|
24/7
24/7
|
0.6244
0.6244
|
0.7053
0.7053
|
2
2
|
0.1820
0.1820
|
0.1213
0.1213
|
0.3639
0.3639
|
1.092
1.092
|
748.8
748.8
|
980.9
980.9
|
27,500
27,500
|
27,900
27,900
|
0.1105
0.1105
|
|
TBA
TBA
|
Drake/AW
Drake/AW
|
795.0
795.0
|
26/7
26/7
|
0.6247
0.6247
|
0.7264
0.7264
|
2
2
|
0.1749
0.1749
|
0.1360
0.1360
|
0.4080
0.4080
|
1.108
1.108
|
749.2
749.2
|
1041
1041
|
30,500
30,500
|
31,500
31,500
|
0.1093
0.1093
|
|
TBA
TBA
|
Skimmer/AW
Skimmer/AW
|
795.0
795.0
|
30/7
30/7
|
0.6245
0.6245
|
0.7702
0.7702
|
2
2
|
0.1628
0.1628
|
0.1628
0.1628
|
0.4884
0.4884
|
1.140
1.140
|
750.8
750.8
|
1169
1169
|
35,600
35,600
|
37,700
37,700
|
0.1071
0.1071
|
|
TBA
TBA
|
Mallard/AW
Mallard/AW
|
795.0
795.0
|
30/19
30/19
|
0.6245
0.6245
|
0.7669
0.7669
|
2
2
|
0.1628
0.1628
|
0.0977
0.0977
|
0.4885
0.4885
|
1.140
1.140
|
750.8
750.8
|
1160
1160
|
37,100
37,100
|
38,400
38,400
|
0.1073
0.1073
|
|
TBA
TBA
|
Tern/AW
Tern/AW
|
795.0
795.0
|
45/7
45/7
|
0.6242
0.6242
|
0.6674
0.6674
|
3
3
|
0.1329
0.1329
|
0.0886
0.0886
|
0.2658
0.2658
|
1.063
1.063
|
748.6
748.6
|
872.5
872.5
|
21,500
21,500
|
22,100
22,100
|
0.1128
0.1128
|
|
TBA
TBA
|
Condor/AW
Condor/AW
|
795.0
795.0
|
54/7
54/7
|
0.6240
0.6240
|
0.7049
0.7049
|
3
3
|
0.1213
0.1213
|
0.1213
0.1213
|
0.3639
0.3639
|
1.092
1.092
|
748.3
748.3
|
980.4
980.4
|
27,800
27,800
|
28,200
28,200
|
0.1106
0.1106
|
|
TBA
TBA
|
Ruddy/AW
Ruddy/AW
|
900.0
900.0
|
45/7
45/7
|
0.7066
0.7066
|
0.7555
0.7555
|
3
3
|
0.1414
0.1414
|
0.0943
0.0943
|
0.2829
0.2829
|
1.131
1.131
|
847.4
847.4
|
987.7
987.7
|
24,000
24,000
|
24,400
24,400
|
0.0996
0.0996
|
|
TBA
TBA
|
Canary/AW
Canary/AW
|
900.0
900.0
|
54/7
54/7
|
0.7069
0.7069
|
0.7985
0.7985
|
3
3
|
0.1291
0.1291
|
0.1291
0.1291
|
0.3873
0.3873
|
1.162
1.162
|
847.7
847.7
|
1111
1111
|
31,000
31,000
|
31,900
31,900
|
0.0976
0.0976
|
|
TBA
TBA
|
Corncrake/AW
Corncrake/AW
|
954.0
954.0
|
20/7
20/7
|
0.7492
0.7492
|
0.8010
0.8010
|
2
2
|
0.2184
0.2184
|
0.0971
0.0971
|
0.2913
0.2913
|
1.165
1.165
|
898.5
898.5
|
1047
1047
|
25,100
25,100
|
25,600
25,600
|
0.0939
0.0939
|
|
TBA
TBA
|
Redbird/AW
Redbird/AW
|
954.0
954.0
|
24/7
24/7
|
0.7495
0.7495
|
0.8466
0.8466
|
2
2
|
0.1994
0.1994
|
0.1329
0.1329
|
0.3987
0.3987
|
1.196
1.196
|
898.8
898.8
|
1177
1177
|
32,600
32,600
|
33,500
33,500
|
0.0921
0.0921
|
|
TBA
TBA
|
Merganser/AW
Merganser/AW
|
954.0
954.0
|
30/7
30/7
|
0.7491
0.7491
|
0.9239
0.9239
|
2
2
|
0.1783
0.1783
|
0.1783
0.1783
|
0.5349
0.5349
|
1.248
1.248
|
900.5
900.5
|
1402
1402
|
41,900
41,900
|
45,200
45,200
|
0.0893
0.0893
|
|
TBA
TBA
|
Canvasback/AW
Canvasback/AW
|
954.0
954.0
|
30/19
30/19
|
0.7491
0.7491
|
0.9199
0.9199
|
2
2
|
0.1783
0.1783
|
0.1070
0.1070
|
0.5350
0.5350
|
1.248
1.248
|
900.5
900.5
|
1391
1391
|
44,500
44,500
|
46,100
46,100
|
0.0895
0.0895
|
|
TBA
TBA
|
Phoenix/AW
Phoenix/AW
|
954.0
954.0
|
42/7
42/7
|
0.7491
0.7491
|
0.7876
0.7876
|
3
3
|
0.1507
0.1507
|
0.0837
0.0837
|
0.2511
0.2511
|
1.155
1.155
|
898.4
898.4
|
1009
1009
|
22,800
22,800
|
23,400
23,400
|
0.0945
0.0945
|
|
TBA
TBA
|
Rail/AW
Rail/AW
|
954.0
954.0
|
45/7
45/7
|
0.7492
0.7492
|
0.8010
0.8010
|
3
3
|
0.1456
0.1456
|
0.0971
0.0971
|
0.2913
0.2913
|
1.165
1.165
|
898.5
898.5
|
1047
1047
|
25,400
25,400
|
25,900
25,900
|
0.0939
0.0939
|
|
TBA
TBA
|
Towhee/AW
Towhee/AW
|
954.0
954.0
|
48/7
48/7
|
0.7495
0.7495
|
0.8157
0.8157
|
3
3
|
0.1410
0.1410
|
0.1097
0.1097
|
0.3291
0.3291
|
1.175
1.175
|
898.8
898.8
|
1089
1089
|
27,800
27,800
|
28,500
28,500
|
0.0933
0.0933
|
|
TBA
TBA
|
Cardinal/AW
Cardinal/AW
|
954.0
954.0
|
54/7
54/7
|
0.7491
0.7491
|
0.8462
0.8462
|
3
3
|
0.1329
0.1329
|
0.1329
0.1329
|
0.3987
0.3987
|
1.196
1.196
|
898.4
898.4
|
1177
1177
|
32,900
32,900
|
33,800
33,800
|
0.0921
0.0921
|
|
TBA
TBA
|
Snowbird/AW
Snowbird/AW
|
1033.5
1033.5
|
42/7
42/7
|
0.8121
0.8121
|
0.8539
0.8539
|
3
3
|
0.1569
0.1569
|
0.0872
0.0872
|
0.2616
0.2616
|
1.203
1.203
|
973.9
973.9
|
1094
1094
|
24,800
24,800
|
25,400
25,400
|
0.0872
0.0872
|
|
TBA
TBA
|
Ortolan/AW
Ortolan/AW
|
1033.5
1033.5
|
45/7
45/7
|
0.8112
0.8112
|
0.8673
0.8673
|
3
3
|
0.1515
0.1515
|
0.1010
0.1010
|
0.3030
0.3030
|
1.212
1.212
|
972.8
972.8
|
1134
1134
|
27,100
27,100
|
27,700
27,700
|
0.0868
0.0868
|
|
TBA
TBA
|
Whooper/AW
Whooper/AW
|
1033.5
1033.5
|
48/7
48/7
|
0.8113
0.8113
|
0.8829
0.8829
|
3
3
|
0.1467
0.1467
|
0.1141
0.1141
|
0.3423
0.3423
|
1.223
1.223
|
973.0
973.0
|
1178
1178
|
30,100
30,100
|
30,800
30,800
|
0.0862
0.0862
|
|
TBA
TBA
|
Curlew/AW
Curlew/AW
|
1033.5
1033.5
|
54/7
54/7
|
0.8112
0.8112
|
0.9164
0.9164
|
3
3
|
0.1383
0.1383
|
0.1383
0.1383
|
0.4149
0.4149
|
1.245
1.245
|
972.8
972.8
|
1275
1275
|
35,100
35,100
|
36,600
36,600
|
0.0851
0.0851
|
|
TBA
TBA
|
Avocet/AW
Avocet/AW
|
1113.0
1113.0
|
42/7
42/7
|
0.8743
0.8743
|
0.9192
0.9192
|
3
3
|
0.1628
0.1628
|
0.0904
0.0904
|
0.2712
0.2712
|
1.248
1.248
|
1049
1049
|
1178
1178
|
26,600
26,600
|
27,100
27,100
|
0.0810
0.0810
|
|
TBA
TBA
|
Bluejay/AW
Bluejay/AW
|
1113.0
1113.0
|
45/7
45/7
|
0.8745
0.8745
|
0.9350
0.9350
|
3
3
|
0.1573
0.1573
|
0.1049
0.1049
|
0.3147
0.3147
|
1.259
1.259
|
1049
1049
|
1223
1223
|
29,300
29,300
|
29,800
29,800
|
0.0805
0.0805
|
|
TBA
TBA
|
Bullfinch/AW
Bullfinch/AW
|
1113.0
1113.0
|
48/7
48/7
|
0.8744
0.8744
|
0.9516
0.9516
|
3
3
|
0.1523
0.1523
|
0.1185
0.1185
|
0.3555
0.3555
|
1.269
1.269
|
1049
1049
|
1271
1271
|
32,100
32,100
|
32,800
32,800
|
0.0800
0.0800
|
|
TBA
TBA
|
Finch/AW
Finch/AW
|
1113.0
1113.0
|
54/19
54/19
|
0.8746
0.8746
|
0.9855
0.9855
|
3
3
|
0.1436
0.1436
|
0.0862
0.0862
|
0.4310
0.4310
|
1.293
1.293
|
1054
1054
|
1373
1373
|
37,500
37,500
|
39,100
39,100
|
0.0793
0.0793
|
|
TBA
TBA
|
Oxbird/AW
Oxbird/AW
|
1192.5
1192.5
|
42/7
42/7
|
0.9366
0.9366
|
0.9848
0.9848
|
3
3
|
0.1685
0.1685
|
0.0936
0.0936
|
0.2808
0.2808
|
1.292
1.292
|
1123
1123
|
1261
1261
|
28,500
28,500
|
29,000
29,000
|
0.0756
0.0756
|
|
TBA
TBA
|
Bunting/AW
Bunting/AW
|
1192.5
1192.5
|
45/7
45/7
|
0.9367
0.9367
|
1.0014
1.0014
|
3
3
|
0.1628
0.1628
|
0.1085
0.1085
|
0.3255
0.3255
|
1.302
1.302
|
1123
1123
|
1309
1309
|
31,300
31,300
|
32,000
32,000
|
0.0751
0.0751
|
|
TBA
TBA
|
Cormorant/AW
Cormorant/AW
|
1192.5
1192.5
|
48/7
48/7
|
0.9364
0.9364
|
1.0190
1.0190
|
3
3
|
0.1576
0.1576
|
0.1226
0.1226
|
0.3678
0.3678
|
1.313
1.313
|
1123
1123
|
1360
1360
|
34,300
34,300
|
34,700
34,700
|
0.0747
0.0747
|
|
TBA
TBA
|
Grackle/AW
Grackle/AW
|
1192.5
1192.5
|
54/19
54/19
|
0.9365
0.9365
|
1.0552
1.0552
|
3
3
|
0.1486
0.1486
|
0.0892
0.0892
|
0.4460
0.4460
|
1.338
1.338
|
1129
1129
|
1470
1470
|
40,200
40,200
|
41,900
41,900
|
0.0741
0.0741
|
|
TBA
TBA
|
Scissortail/AW
Scissortail/AW
|
1272.0
1272.0
|
42/7
42/7
|
0.9987
0.9987
|
1.0501
1.0501
|
3
3
|
0.1740
0.1740
|
0.0967
0.0967
|
0.2901
0.2901
|
1.334
1.334
|
1198
1198
|
1345
1345
|
30,400
30,400
|
30,900
30,900
|
0.0709
0.0709
|
|
TBA
TBA
|
Bittern/AW
Bittern/AW
|
1272.0
1272.0
|
45/7
45/7
|
0.9987
0.9987
|
1.0678
1.0678
|
3
3
|
0.1681
0.1681
|
0.1121
0.1121
|
0.3363
0.3363
|
1.345
1.345
|
1198
1198
|
1396
1396
|
33,400
33,400
|
34,100
34,100
|
0.0705
0.0705
|
|
TBA
TBA
|
Diver/AW
Diver/AW
|
1272.0
1272.0
|
48/7
48/7
|
0.9992
0.9992
|
1.0873
1.0873
|
3
3
|
0.1628
0.1628
|
0.1266
0.1266
|
0.3798
0.3798
|
1.357
1.357
|
1198
1198
|
1451
1451
|
36,600
36,600
|
37,000
37,000
|
0.0700
0.0700
|
|
TBA
TBA
|
Pheasant/AW
Pheasant/AW
|
1272.0
1272.0
|
54/19
54/19
|
0.9993
0.9993
|
1.1259
1.1259
|
3
3
|
0.1535
0.1535
|
0.0921
0.0921
|
0.4605
0.4605
|
1.382
1.382
|
1204
1204
|
1568
1568
|
42,400
42,400
|
43,600
43,600
|
0.0694
0.0694
|
|
TBA
TBA
|
Ringdove/AW
Ringdove/AW
|
1351.5
1351.5
|
42/7
42/7
|
1.0617
1.0617
|
1.1163
1.1163
|
3
3
|
0.1794
0.1794
|
0.0997
0.0997
|
0.2991
0.2991
|
1.376
1.376
|
1273
1273
|
1430
1430
|
32,400
32,400
|
32,900
32,900
|
0.0667
0.0667
|
|
TBA
TBA
|
Dipper/AW
Dipper/AW
|
1351.5
1351.5
|
45/7
45/7
|
1.0614
1.0614
|
1.1347
1.1347
|
3
3
|
0.1733
0.1733
|
0.1155
0.1155
|
0.3465
0.3465
|
1.386
1.386
|
1273
1273
|
1483
1483
|
35,500
35,500
|
36,200
36,200
|
0.0663
0.0663
|
|
TBA
TBA
|
Martin/AW
Martin/AW
|
1351.5
1351.5
|
54/19
54/19
|
1.0614
1.0614
|
1.1958
1.1958
|
3
3
|
0.1582
0.1582
|
0.0949
0.0949
|
0.4745
0.4745
|
1.424
1.424
|
1279
1279
|
1665
1665
|
45,100
45,100
|
46,300
46,300
|
0.0654
0.0654
|
|
TBA
TBA
|
Popinjay/AW
Popinjay/AW
|
1431.0
1431.0
|
42/7
42/7
|
1.1241
1.1241
|
1.1820
1.1820
|
3
3
|
0.1846
0.1846
|
0.1026
0.1026
|
0.3078
0.3078
|
1.415
1.415
|
1348
1348
|
1514
1514
|
34,300
34,300
|
34,800
34,800
|
0.0630
0.0630
|
|
TBA
TBA
|
Bobolink/AW
Bobolink/AW
|
1431.0
1431.0
|
45/7
45/7
|
1.1236
1.1236
|
1.2013
1.2013
|
3
3
|
0.1783
0.1783
|
0.1189
0.1189
|
0.3567
0.3567
|
1.427
1.427
|
1347
1347
|
1570
1570
|
37,600
37,600
|
38,300
38,300
|
0.0626
0.0626
|
|
TBA
TBA
|
Wagtail/AW
Wagtail/AW
|
1431.0
1431.0
|
48/7
48/7
|
1.1244
1.1244
|
1.2236
1.2236
|
3
3
|
0.1727
0.1727
|
0.1343
0.1343
|
0.4029
0.4029
|
1.439
1.439
|
1348
1348
|
1633
1633
|
40,700
40,700
|
41,700
41,700
|
0.0622
0.0622
|
|
TBA
TBA
|
Plover/AW
Plover/AW
|
1431.0
1431.0
|
54/19
54/19
|
1.1241
1.1241
|
1.2665
1.2665
|
3
3
|
0.1628
0.1628
|
0.0977
0.0977
|
0.4885
0.4885
|
1.465
1.465
|
1355
1355
|
1764
1764
|
47,700
47,700
|
49,100
49,100
|
0.0617
0.0617
|
|
TBA
TBA
|
Nuthatch/AW
Nuthatch/AW
|
1510.5
1510.5
|
45/7
45/7
|
1.1862
1.1862
|
1.2682
1.2682
|
3
3
|
0.1832
0.1832
|
0.1221
0.1221
|
0.3663
0.3663
|
1.466
1.466
|
1423
1423
|
1658
1658
|
39,700
39,700
|
40,100
40,100
|
0.0593
0.0593
|
|
TBA
TBA
|
Parrot/AW
Parrot/AW
|
1510.5
1510.5
|
54/19
54/19
|
1.1856
1.1856
|
1.3357
1.3357
|
3
3
|
0.1672
0.1672
|
0.1003
0.1003
|
0.5015
0.5015
|
1.505
1.505
|
1429
1429
|
1860
1860
|
50,300
50,300
|
51,700
51,700
|
0.0585
0.0585
|
|
TBA
TBA
|
Ratite/AW
Ratite/AW
|
1590.0
1590.0
|
42/7
42/7
|
1.2492
1.2492
|
1.3134
1.3134
|
3
3
|
0.1946
0.1946
|
0.1081
0.1081
|
0.3243
0.3243
|
1.492
1.492
|
1498
1498
|
1682
1682
|
38,100
38,100
|
38,700
38,700
|
0.0567
0.0567
|
|
TBA
TBA
|
Lapwing/AW
Lapwing/AW
|
1590.0
1590.0
|
45/7
45/7
|
1.2492
1.2492
|
1.3355
1.3355
|
3
3
|
0.1880
0.1880
|
0.1253
0.1253
|
0.3759
0.3759
|
1.504
1.504
|
1498
1498
|
1746
1746
|
41,800
41,800
|
42,200
42,200
|
0.0563
0.0563
|
|
TBA
TBA
|
Hornbill/AW
Hornbill/AW
|
1590.0
1590.0
|
48/7
48/7
|
1.2487
1.2487
|
1.3589
1.3589
|
3
3
|
0.1820
0.1820
|
0.1416
0.1416
|
0.4248
0.4248
|
1.517
1.517
|
1498
1498
|
1814
1814
|
44,700
44,700
|
45,300
45,300
|
0.0560
0.0560
|
|
TBA
TBA
|
Falcon/AW
Falcon/AW
|
1590.0
1590.0
|
54/19
54/19
|
1.2489
1.2489
|
1.4072
1.4072
|
3
3
|
0.1716
0.1716
|
0.1030
0.1030
|
0.5150
0.5150
|
1.545
1.545
|
1505
1505
|
1960
1960
|
53,000
53,000
|
54,500
54,500
|
0.0556
0.0556
|
|
TBA
TBA
|
Chukar/AW
Chukar/AW
|
1780.0
1780.0
|
84/19
84/19
|
1.3986
1.3986
|
1.5126
1.5126
|
4
4
|
0.1456
0.1456
|
0.0874
0.0874
|
0.4370
0.4370
|
1.602
1.602
|
1685
1685
|
2013
2013
|
49,400
49,400
|
51,000
51,000
|
0.0504
0.0504
|
|
TBA
TBA
|
Woodpecker/AW
Woodpecker/AW
|
1843.0
1843.0
|
72/7
72/7
|
1.4476
1.4476
|
1.5102
1.5102
|
4
4
|
0.1600
0.1600
|
0.1067
0.1067
|
0.3201
0.3201
|
1.600
1.600
|
1745
1745
|
1925
1925
|
41,800
41,800
|
42,400
42,400
|
0.0493
0.0493
|
|
TBA
TBA
|
Seahawk/AW
Seahawk/AW
|
1869.0
1869.0
|
68/7
68/7
|
1.4681
1.4681
|
1.5147
1.5147
|
4
4
|
0.1658
0.1658
|
0.0921
0.0921
|
0.2763
0.2763
|
1.603
1.603
|
1769
1769
|
1903
1903
|
39,500
39,500
|
40,000
40,000
|
0.0488
0.0488
|
|
TBA
TBA
|
Mockingbird/AW
Mockingbird/AW
|
2034.5
2034.5
|
72/7
72/7
|
1.5979
1.5979
|
1.6670
1.6670
|
4
4
|
0.1681
0.1681
|
0.1121
0.1121
|
0.3363
0.3363
|
1.681
1.681
|
1926
1926
|
2124
2124
|
46,100
46,100
|
46,800
46,800
|
0.0446
0.0446
|
|
TBA
TBA
|
Bluebird/AW
Bluebird/AW
|
2156.0
2156.0
|
84/19
84/19
|
1.6931
1.6931
|
1.8309
1.8309
|
4
4
|
0.1602
0.1602
|
0.0961
0.0961
|
0.4805
0.4805
|
1.762
1.762
|
2040
2040
|
2436
2436
|
59,000
59,000
|
60,300
60,300
|
0.0416
0.0416
|
|
TBA
TBA
|
Kiwi/AW
Kiwi/AW
|
2167.0
2167.0
|
72/7
72/7
|
1.7022
1.7022
|
1.7758
1.7758
|
4
4
|
0.1735
0.1735
|
0.1157
0.1157
|
0.3471
0.3471
|
1.735
1.735
|
2051
2051
|
2262
2262
|
49,100
49,100
|
49,800
49,800
|
0.0419
0.0419
|
|
TBA
TBA
|
Thrasher/AW
Thrasher/AW
|
2312.0
2312.0
|
76/19
76/19
|
1.8155
1.8155
|
1.9144
1.9144
|
4
4
|
0.1744
0.1744
|
0.0814
0.0814
|
0.4070
0.4070
|
1.802
1.802
|
2188
2188
|
2472
2472
|
55,300
55,300
|
56,700
56,700
|
0.0391
0.0391
|
|
TBA
TBA
|
Joree/AW
Joree/AW
|
2515.0
2515.0
|
76/19
76/19
|
1.9750
1.9750
|
2.0826
2.0826
|
4
4
|
0.1819
0.1819
|
0.0849
0.0849
|
0.4245
0.4245
|
1.880
1.880
|
2380
2380
|
2689
2689
|
60,200
60,200
|
61,700
61,700
|
0.0360
0.0360
|