350-37 1/C CU XLP TECK90 1KV 13X12 AIA BLACK PVC JKT

Southwire #: 58640599

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's Single Conductor 1kV Teck 90 is a CSA approved armoured cable for Industrial and Commercial applications. FT4, -40C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and concrete encaseable. CSA AG14 Acid Gas compliance. -40°C - CSA Cold Bend and Impact Temperature -25°C - Min. Installation Temperature 90°C - Max. Continuous Operating Temperature 140°C for Emergency Overload Temperature

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174: Cables in Hazardous Locations
  • CSA C22.2 No. 131: Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3: Wire and Cable Test Methods
  • CSA: LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA: HL - for Hazardous Locations rating
  • CSA: SUN RES - for Sunlight Resistant rating
  • CSA: AG14 - Acid Gas Compliance
  • ICEA S-96-659: (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1: Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  • Conductor: Class B stranded compressed copper in accordance with ASTM B3 and ASTM B8
  • Insulation: XLPE (Cross Linked Polyethylene), Minimum Average Thickness: 4/0 = 0.08 inches (2.03 mm), 250 kcmil to 1000 kcmil = 0.090 inches (2.3 mm), 90°C
  • Concentric Bonding Conductors: Class B, concentric bare copper wire serve
  • Binder: Polypropylene Separator
  • Inner Jacket: Black PVC, Minumum average thickness - 4/0 = 0.050" (1.27mm), 250 kcmil to 1000 kcmil = 0.060" (1.5 mm)
  • Armor: Aluminum Interlocked Armour (AIA)
  • Overall Jacket: Black PVC (optional colours available), Minimum Thickness: 4/0 to 400 kcmil = 0.050 inches (1.3 mm), 500 kcmil to 1000 kcmil = 0.060 inches (1.5 mm)

Resources

There are no downloadable resources for this product.