Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.275 3.24 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 1.335 3.39 | inch cm |
| Inner Jacket Thickness (mils) (mm) | 135 3.43 | mils mm |
| Diameter Over Armor (in) (cm) | 3.547 9.01 | inch cm |
| Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
| Approx. OD (in) (cm) | 3.717 9.44 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 9027 13434 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
| Min. Bend Radius (in) (cm) | 26.0 66.04 | inch cm |
^ Black outer jacket
^^ Red outer jacket
* Galvanized Steel Interlocked Armour
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.