SPEC: 26352

HVTECK CU 3/C 220TRXLPE TS PVC AIA PVC 15kV 133% CSA SPEC26352

3 Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 15kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.755 1.92
220 5.59
0.815 2.07
110 2.79
2.387 6.06
75 1.91
2.537 6.44
2936 4369
1592 722.12
17.8 45.21
More Options
1 AWG 1 AWG
19 19
0.322 0.82
0.800 2.03
220 5.59
0.860 2.18
110 2.79
2.471 6.28
75 1.91
2.621 6.66
3207 4773
2008 910.81
18.3 46.48
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.840 2.13
220 5.59
0.900 2.29
110 2.79
2.557 6.49
75 1.91
2.707 6.88
3547 5279
2534 1149.40
18.9 48.01
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.884 2.25
220 5.59
0.944 2.40
110 2.79
2.652 6.74
75 1.91
2.802 7.12
3938 5860
3194 1448.77
19.6 49.78
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
0.934 2.37
220 5.59
0.994 2.52
110 2.79
2.76 7.01
75 1.91
2.916 7.41
4469 6651
4027 1826.61
20.4 51.82
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.990 2.51
220 5.59
1.050 2.67
110 2.79
2.881 7.32
75 1.91
3.031 7.70
5072 7548
5078 2303.34
21.2 53.85
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
1.044 2.65
220 5.59
1.104 2.80
110 2.79
2.998 7.61
75 1.91
3.148 8.00
5613 8353
6000 2721.55
22.0 55.88
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
1.147 2.91
220 5.59
1.207 3.07
125 3.18
3.270 8.31
85 2.16
3.440 8.74
7140 10625
8400 3810.17
24.1 61.21
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.275 3.24
220 5.59
1.335 3.39
125 3.18
3.547 9.01
85 2.16
3.717 9.44
10441 15538
12000 5443.10
26.0 66.04
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.464 3.72
220 5.59
1.524 3.87
125 3.18
3.955 10.05
85 2.16
4.125 10.48
11977 17824
18000 8164.66
28.9 73.41

^ Black outer jacket
^^ Red outer jacket
* Galvanized Steel Interlocked Armour
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity Directly Buried 90C Allowable Ampacity In Air 90C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.062 0.09
0.047 0.07
0.579 + j0.421 0.579 + j0.421
0.204 + j0.048 0.204 + j0.048
2571 2571
201 201
172 172
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.058 0.09
0.045 0.07
0.535 + j0.402 0.535 + j0.402
0.162 + j0.045 0.162 + j0.045
2695 2695
228 228
197 197
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.053 0.08
0.043 0.06
0.500 + j0.385 0.500 + j0.385
0.128 + j0.043 0.128 + j0.043
2816 2816
257 257
225 225
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.050 0.07
0.042 0.06
0.471 + j0.367 0.471 + j0.367
0.102 + j0.042 0.102 + j0.042
2952 2952
292 292
260 260
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.088 0.13
0.053 0.08
0.024 0.04
0.45 + j0.392 0.45 + j0.392
0.081 + j0.041 0.081 + j0.041
3110 3110
330 330
285 285
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.042 0.06
0.039 0.06
0.426 + j0.328 0.426 + j0.328
0.065 + j0.039 0.065 + j0.039
3284 3284
372 372
342 342
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.039 0.06
0.038 0.06
0.413 + j0.310 0.413 + j0.310
0.056 + j0.038 0.056 + j0.038
3451 3451
410 410
376 376
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.035 0.05
0.036 0.05
0.388 + j0.280 0.388 + j0.280
0.041 + j0.036 0.041 + j0.036
3770 3770
487 487
460 460
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.030 0.04
0.034 0.05
0.365 + j0.248 0.365 + j0.248
0.030 + j0.034 0.030 + j0.034
4167 4167
573 573
556 556
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.026 0.04
0.032 0.05
0.339 + j0.210 0.339 + j0.210
0.024 + j0.032 0.024 + j0.032
4752 4752
668 668
678 678

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3/C in air copper and aluminum: D17N
3/C direct buried copper and aluminum: D17E

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.