SPEC: 46027

4/0-19 3/C CPRESS CU NL-EPR 3X#6 CU GW ARMOR-X MC 2.4KV 100% YELLOW PVCJACKET SPEC46027 89061899

Southwire #: 89061899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
YELLOW
Conductor Color
Packaging

Application & Features

Southwire’s 2.4KV ARMOR-X® Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial or concrete encasement and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Cond. Size 4/0 AWG 4/0 AWG
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.512 1.30 inch cm
Diameter Over Insulation (in) (cm) 0.715 1.82 inch cm
Insulation Thickness (mils) (mm) 90 2.29 mils mm
Ground Size 3 x 6 3 x 6
Diameter Over Armor (in) (cm) 1.870 4.75 inch cm
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (in) (cm) 1.990 5.05 inch cm
Approx. Weight (lbs/1000') (kgs/km) 3199 4761 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 5078 2303.34 lbs kg
Min. Bend Radius (in) (cm) 13.9 35.31 inch cm

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  4. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  5. Filler:Wax paper filler
  6. Binder:Polypropylene tape
  7. Armor:ARMOR-X® Continuous Corrugated Welded Armor
  8. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.