Southwire’s 2.4KV ARMOR-X® Type MC-HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial or concrete encasement and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.
| Cond. Size | 1/0 AWG 1/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.361 0.92 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.580 1.47 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Ground Size | 3 x 8 3 x 8 | |
| Diameter Over Armor (in) (cm) | 1.540 3.91 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 1.660 4.22 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1960 2917 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 2534 1149.40 | lbs kg |
| Min. Bend Radius (in) (cm) | 11.6 29.46 | inch cm |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.