Southwire’s 15KV ARMOR-X® are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 2/0 AWG 2/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.884 2.25 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 0.944 2.40 | inch cm |
| Ground Size | 1x4 1x4 | |
| Diameter Over Armor (in) (cm) | 2.550 6.48 | inch cm |
| Jacket Thickness (mils) (mm) | 75 1.91 | mils mm |
| Approx. OD (in) (cm) | 2.700 6.86 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3639 5415 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 3194 1448.77 | lbs kg |
| Min. Bend Radius (in) (cm) | 18.9 48.01 | inch cm |