SPEC: 45227

14-7 11/C CPRESS CU XHHW-2 1X#14 GG ARMOR-X MC-HL CSA RA90-HL 600V BLACK PVC JACKET SPEC45227 55061499

Southwire #: 55061499

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's 600 Volt Type MC-HL ARMOR-X® control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -40°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 11 11
Cond. Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Diameter Over Armor (in) (cm) 0.480 1.22 inch cm
Jacket Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 0.896 2.28 inch cm
Copper Weight (lbs/1000') (kgs/km) 153 228 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 388 577 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 2.631 3.92 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 3.170 4.72 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 6.2 15.75 inch cm
Allowable Ampacity Raceway 75C 10 10
Allowable Ampacity Raceway 90C 12 12

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
! No CSA product Type RA90-HL
^ Tested as per IEC 60332-3-22 & 60092-350
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  1. Conductor:7 strands class B compressed copper per ASTM B3 and B8
  2. Insulation:Cross Linked Polyethylene (XLPE) XHHW-2
  3. Grounding Conductor:Class B compressed stranded copper with green insulation
  4. Filler:Polypropylene filler as needed
  5. Binder:Polyester flat thread binder tape as needed
  6. Armor:ARMOR-X® Continuous Corrugated Aluminum Welded Armor
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.