For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Ground Size | 1x2 1x2 | |
| Inner Jacket Thickness (mils) (mm) | 115 2.92 | mils mm |
| Diameter Over Armor (in) (cm) | 3.115 7.91 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 3.283 8.34 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 9512 14155 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 18000 8164.66 | lbs kg |
| Min. Bend Radius (in) (cm) | 22.9 58.17 | inch cm |
^ Colour Code: 2/C black, Red