For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 4/0 AWG 4/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Ground Size | 1x4 1x4 | |
Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Diameter Over Armor (in) (cm) | 1.943 4.94 | inch cm |
Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 2.075 5.27 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3205 4770 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 5078 2303.34 | lbs kg |
Min. Bend Radius (in) (cm) | 14.5 36.83 | inch cm |
^ Colour Code: 2/C black, Red