For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 2/0 AWG 2/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Ground Size | 1x6 1x6 | |
Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Diameter Over Armor (in) (cm) | 1.885 4.79 | inch cm |
Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
Approx. OD (in) (cm) | 1.995 5.07 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2787 4148 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4259 1931.85 | lbs kg |
Min. Bend Radius (in) (cm) | 13.9 35.31 | inch cm |
^ Colour Code: 2/C black, Red