SPEC: 46459

AL Compact 15kV NLEPR Insulation 133% IL AIA Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46459

Type MV-105 Three Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
1/0 AWG 1/0 AWG
10 10
0.336 0.85
0.814 2.07
220 5.59
0.874 2.22
1x6 1x6
2.259 5.74
75 1.91
2.409 6.12
2335 3475
1900 861.82
16.8 42.67
More Options
2/0 AWG 2/0 AWG
12 12
0.376 0.96
0.854 2.17
220 5.59
0.914 2.32
1x4 1x4
2.345 5.96
80 2.03
2.511 6.38
2620 3899
2395 1086.35
17.5 44.45
More Options
4/0 AWG 4/0 AWG
18 18
0.474 1.20
0.953 2.42
220 5.59
1.013 2.57
1x4 1x4
2.559 6.50
80 2.03
2.725 6.92
3089 4597
3808 1727.28
19.0 48.26
More Options
250 KCMIL 250 KCMIL
22 22
0.520 1.32
1.006 2.56
220 5.59
1.066 2.71
1x3/0 1x3/0
2.674 6.79
80 2.03
2.840 7.21
3734 5557
4500 2041.16
19.8 50.29
More Options
500 KCMIL 500 KCMIL
34 34
0.735 1.87
1.244 3.16
220 5.59
1.304 3.31
1x1 1x1
3.188 8.10
90 2.29
3.376 8.58
5019 7469
9000 4082.33
23.6 59.94
More Options
750 KCMIL 750 KCMIL
58 58
0.908 2.31
1.416 3.60
220 5.59
1.476 3.75
1x1 1x1
3.560 9.04
90 2.29
3.747 9.52
6127 9118
13500 6123.49
26.2 66.55

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
1/0 AWG 1/0 AWG
0.168 0.25
0.211 0.31
0.046 0.07
0.044 0.07
0.379 + j0.261 0.379 + j0.261
0.047 + j0.042 0.047 + j0.042
2738 2738
150 150
165 165
170 170
185 185
More Options
2/0 AWG 2/0 AWG
0.133 0.20
0.167 0.25
0.042 0.06
0.043 0.06
0.379 + j0.302 0.379 + j0.302
0.031 + j0.038 0.031 + j0.038
2862 2862
170 170
185 185
190 190
215 215
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.105 0.16
0.036 0.05
0.040 0.06
0.381 + j0.278 0.381 + j0.278
0.042 + j0.042 0.042 + j0.042
3166 3166
220 220
240 240
255 255
285 285
More Options
250 KCMIL 250 KCMIL
0.071 0.11
0.090 0.13
0.034 0.05
0.039 0.06
0.381 + j0.278 0.381 + j0.278
0.042 + j0.042 0.042 + j0.042
3333 3333
245 245
265 265
280 280
315 315
More Options
500 KCMIL 500 KCMIL
0.035 0.05
0.046 0.07
0.026 0.04
0.035 0.05
0.382 + j0.281 0.382 + j0.281
0.040 + j0.037 0.040 + j0.037
3999 3999
355 355
385 385
425 425
475 475
More Options
750 KCMIL 750 KCMIL
0.024 0.04
0.033 0.05
0.022 0.03
0.033 0.05
0.382 + j0.309 0.382 + j0.309
0.031 + j0.035 0.031 + j0.035
4566 4566
440 440
475 475
540 540
600 600

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(14) Detail 1.
* For Free Air: Table 310.60(C)(6).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Armor:Aluminum Interlocked Armor (AIA)
  10. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.