Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.
| Cond. Size | 350 KCMIL 350 KCMIL | |
| Cond. Strands | 35 35 | |
| Diameter Over Conductor (in) (cm) | 0.615 1.56 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Diameter Over Armor (in) (cm) | 2.118 5.38 | inch cm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (in) (cm) | 2.250 5.72 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 2432 3619 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 6720 3048.14 | lbs kg |
| Min. Bend Radius (in) (cm) | 15.8 40.13 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.