Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90° continuous operation, 130°C emergency overload and short circuit 250°C.
| No. of Conductors | 1 1 | |
| Size (AWG or kcmil) (mm2) | 4 AWG 4 AWG | |
| No. of Strands | 7 7 | |
| Nom. OD (mils) (mm) | 345 8.76 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 63 93 | lbs/1000' kgs/km |
HI-SCORE single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Conductors are durably surface printed for identification.