Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.
| No. of Conductors | 2 2 | |
| Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
| No. of Strands | 7 7 | |
| Nom. OD (mils) (mm) | 596 15.14 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 89 132 | lbs/1000' kgs/km |
HI-SCORE duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:
Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.