CCSX-C1 COAX CCS CUTTER

Southwire #: 58743340 Model #: CCSX-C1

CCSX-C1 Coax CCS Cutter is specially designed to reliably cut CCS coax that might damage standard cable cutters. The CCSX-C1 was designed with forged steel and a v-notch blade to provide maximum durability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Reliably cuts Copper-Clad Steel coax without blade damage
  • V-notch blade
  • Forged steel
  • Textured double dip grip

Specifications

Stock # 58743340 58743340
Model # CCSX-C1 CCSX-C1
UPC # 032886935091 032886935091
Product Height 0.9 2.29 inch cm
Product Width 3.7 9.40 inch cm
Depth 1.8 4.57 inch cm
Product Weight 0.45 0.20 lbs kg

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;