60040S, LINE SPLITTER 300V

Southwire #: 65032440 Model #: 60040S

60040S AC line splitter is the safe and easy way to measure the current draw of plug-in appliances and electronics. Great for troubleshooting and home energy audits.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • THE CONVENIENT WAY TO MEASURE CURRENT: Southwire’s AC line splitter allows a clamp meter to measure AC current of plug-in appliances and other electrical devices without having to cut and separate the conductors of the power cord
  • SAFE PLUG-IN OPERATION: Just plug the line splitter into an AC outlet and plug the appliance into the line splitter. Place the clamp meter around the square opening in line splitter to measure current (compatible with North American outlets only)
  • SMALL YET DURABLE: Its small size won’t take up much space and fits perfectly in your tool bag
  • PROVIDES 10X RESOLUTION: Divide the clamp meter current reading by 10 to accurately determine the amps being drawn
  • HIGH SAFETY RATING: CAT III 300V safety rating
  • UL LISTED

Specifications

Stock # 65032440 65032440
Model # 60040S 60040S
UPC # 032886699887 032886699887
Product Height 2.3 5.84 inch cm
Product Width 5.0 12.70 inch cm
Depth 1.6 4.06 inch cm
Product Weight 0.25 0.11 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;