STOR MAC™ 60 p-784920 784920

Southwire #: 784920 Model #: SM60

A security storage cabinet designed with steel wire mesh. Great for jobsites that require high visibility of contents and the added protection of lockable doors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel wire mesh
  • Four 6" heavy duty casters (standard)
  • For high visibility storage
  • Removable shelves for adjustable storage
  • Lockable doors
  • Load capacity 1,500 lbs

Specifications

Model # SM60 SM60
UPC # 661165849202 661165849202
Product Height 58.0 147.32 inch cm
Product Width 63.5 161.29 inch cm
Depth 63.25 160.66 inch cm
Brand Stor Mac Stor Mac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

WEIGHT CAPATCITY

Asked by: KENY
The load capacity is 1,500 lbs.
Answered by: SW Tools
Date published: 2019-08-27

Hello, Can you tell me the weight capacity of the shelves? Thanks

Asked by: kenroy
The load capacity is 1,500 lbs.
Answered by: SW Tools
Date published: 2019-08-21
  • y_2026, m_3, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_784920, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT