HANDI-BENCH PORTABLE TABLE

Southwire #: 783980 Model #: HB-604

The Handi-Bench is a versatile shop table, designed to be lightweight and compact.

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Convenient 36" work height
  • 24" x 40" (60 x 100 cm) work surface
  • Tough #9 expanded metal top
  • Four-point leg contact
  • Plunger pin locks legs in open or folded position
  • 1" (2.5 cm) square tube frame
  • 600 lbs (270 kg) load capacity
  • Built-in torch holder
  • Table top plated for ground clamp
  • The optional 8" (20 cm) wheel kit for the Handi-Bench allows for rolling transport of table in folded position only

Specifications

UPC # 661165839807 661165839807