CC482423, SOUTHWIRE COMPACT CHEST 48x24x22.5

Southwire #: 59822601 Model #: CC482423

Southwire's compact chest is a highly mobile storage vault. This box offers the prefect profile for any truck bed and will be a staple to your material storage needs. With the addition of steel fork lift skids, this box will become your workhorse. With the Southwire Compact Chest, there is no better way to control and secure your livelihood.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caster-ready 14-gauge steel skids
  • Recessed lock housing for protection against theft with one-time lock installation
  • Four-way skids allow access from any side, making it easier and faster to transport
  • Powder-coat finish for superior durability and corrosion resistance
  • Heavy-duty hinges to resist break in

Specifications

Stock # 59822601 59822601
Model # CC482423 CC482423
UPC # 032886959936 032886959936
Product Height 48.0 121.92 inch cm
Product Width 24.0 60.96 inch cm
Depth 24.0 60.96 inch cm
Product Weight 150.0 68.04 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;