2010 MATERIAL LIFT ASSY p-783700 783700

Southwire #: 783700 Model #: 2010

This product is no longer available through Southwire. For current product details and purchasing options, please visit https://www.sumner.com.


Note: Product manuals and exploded parts diagrams provided on this site apply only to products sold by Southwire prior to March 1, 2025.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 1,000 lbs.
  • Rolls upright through doorways
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts

Specifications

Model # 2010 2010
UPC # 661165837001 661165837001
Product Height 80.0 203.20 inch cm
Product Width 30.0 76.20 inch cm
Product Length/Depth 36.0 91.44 inch cm
Product Weight 284.0 128.82 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;