PUNCH, MP360SDPRO HYDDRAULIC 1/2"-2" SS 1 EA p-58973801 58973801

Southwire #: 58973801 Model #: MP360SDPRO

Southwire MP360SDPRO is a lightweight stainless steel knockout tool with a 360 degree articulating head for application in tight spaces. This tool cuts 4 inch holes* in 12 gauge stainless steel easily and quickly. Quick pump action for fast knockouts.

*The MP360SDPRO comes with ½” – 2” Cups & Cutters. To cut 2-1/2” – 4”, that will require the MP-03PRO Large Die Set.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY CUTTING: Cuts through 10 gauge steel (3.5mm) as well as aluminum, fiberglass and plastics.
  • Heavy duty knockout punch driver for mild and stainless steel
  • Thread-in / thread-out removable drawstuds (universal to fit most common KO dies)
  • Quick pump action - For fast knockouts
  • Lightweight aluminum head
  • Padded handles provide gripping comfort and greater control
  • Cuts 4” holes in 12 gauge stainless steel
  • Full 360 degree articulating design for tight spaces

Specifications

Model # MP360SDPRO MP360SDPRO
UPC # 032886944536 032886944536
Product Height 13.0 33.02 inch cm
Product Width 7.0 17.78 inch cm
Depth 18.0 45.72 inch cm
Product Weight 17.0 7.71 lbs kg
Product Type Max Punch® Max Punch®
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;