SD3/16C10, SCREWDRVR CAB 3/16", 10" p-58301740 58301740

Southwire #: 58301740 Model #: SD3/16C10

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Internal flanges provide a solid twist-resistant blade anchor
  • Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting
  • Handle end is marked for easy identification of tip type and size

Specifications

Model # SD3/16C10 SD3/16C10
UPC # 032886929649 032886929649
Product Height 13.75 34.93 inch cm
Product Width 1.12 2.84 inch cm
Depth 13.75 34.93 inch cm
Product Weight 0.25 0.11 lbs kg
Warranty Limited Lifetime Limited Lifetime
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Where can I buy this?

Asked by: Paulene
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-04-15

it looks like your have gotten out of the electrical hand tools business. is this correct? my reason for this question is: my screwdriver tip has broken and I was led to believe that you had a lifetime guarantee on your hand tools. was/is this true?

Asked by: Buddy
We are still in the electrical hand tools business and yes SD3-16C10 has a lifetime warranty. If you reach out to our tools team at 855-798-6657 they will be happy to assist with a replacement.
Answered by: Southwire
Date published: 2019-11-05
  • y_2026, m_7, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_58301740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT