NDS5N1, 5 IN 1 STUBBY NUT DRIVER(TRI)

Southwire #: 65116540 Model #: NDS5N1

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5-IN-1 Multi Driver: 3/16", 1/2", 3/8", 5/16", and 1/2" nut drivers
  • Cushion grip handle provides extra comfort and maxium torque
  • ASME B107.12-2004 color coded ends for quick identification
  • Chrome plated finish for corrosion resistance
  • Hollow shafts for screw clearance
  • COLOR CODED: ASME B107.12-2004 color coded ends for quick identification

Specifications

Stock # 65116540 65116540
Model # NDS5N1 NDS5N1
UPC # 032886711459 032886711459
Product Height 1.25 3.18 inch cm
Product Width 1.25 3.18 inch cm
Depth 3.5 8.89 inch cm
Product Weight 0.2 0.09 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;