SWDQT2500-3000S, DETECTABLE 2500LB 3000' p-65130340 65130340

Southwire #: 65130340 Model #: SWDQT2500-3000S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Detectable Pull Tape Includes: 24 AWG Solid copper wire
  • Ready To Use Spool Quickly Dispenses A Tangle Free Line
  • 3000 Feet
  • 2500 lbs Tensile Strength
  • Measure conduit and pull wire with one product
  • Printed with accurate, sequential, easy-to-read footage markings
  • Low coefficient of friction minimizes duct melting
  • Easily blown through conduit

Specifications

Model # SWDQT2500-3000S SWDQT2500-3000S
UPC # 032886715198 032886715198
Product Height 12.0 30.48 inch cm
Product Width 14.0 35.56 inch cm
Product Weight 50.2 22.77 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;