LIGHT DUTY BASKET GRIP 1.50" - 1.99" p-65018701 65018701

Southwire #: 65018701 Model #: LBG-199

Light Duty Basket Grip 1.50" - 1.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1360 lbs.
  • Diameter Range: 1.50" - 1.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # LBG-199 LBG-199
UPC # 032886698071 032886698071
Product Height 4.921263 12.50 inch cm
Product Width 17.716545 45.00 inch cm
Depth 46.850419 119.00 inch cm
Product Weight 9.2 4.17 lbs kg
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;