FTSP45-75NCT, FISHTAPE 4.5MM SIM 75' p-63029840 63029840

Southwire #: 63029840 Model #: FTSP45-75NCT

Spiral extruded polymer design reduces the amount of effort required to push or pull the fish tape through EMT or PVC conduit.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works great in either filled or empty conduit upwards of 2 inch
  • Non-Conductive Tip - Allows for safe installation over existing wires
  • Faster, easier pulls: low friction design allows the tape to easily glide through the conduit without binding at turns, joints or couplings
  • Spiral Extruded Polymer design does not rust and reduces the amount of effort required to push or pull the fish tape through EMT, IMC, rigid, or PVC conduit
  • Greater flexibility than traditional fiberglass and material will not splinter

Specifications

Model # FTSP45-75NCT FTSP45-75NCT
UPC # 032886963148 032886963148
Product Height 17.0 43.18 inch cm
Product Width 13.0 33.02 inch cm
Depth 1.75 4.45 inch cm
Product Weight 0.27 0.12 lbs kg
Fishing Leader Type Non-Conductive Non-Conductive
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;