CART, PUSH #PC100 PULL-IT 300X 1 EA p-56829601 56829601

Southwire #: 56829601 Model #: PC100

The Maxis® Puller Cart makes storing and transporting the M3K or M6K cable pullers simply and easy. The PC100 allows you to carry either puller interchangeably. The PC100 comes with a small tool bag mounted under the handle to keep parts and pieces stored onboard.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Interchangeable: Carry either the M3K or M6K with this cart.
  • Onboard storage: small tool bag mounted under the handle for additional parts and pieces.
  • Lightweight design: for ease of movement around jobsites.
  • Spring locking fasteners: for easy storage and removal of conduit adapters.

Specifications

Model # PC100 PC100
UPC # 032886857577 032886857577
Product Height 15.0 38.10 inch cm
Product Width 20.0 50.80 inch cm
Depth 50.0 127.00 inch cm
Product Weight 40.0 18.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I need two of the Black Phenolic ball knobs as well as one of the pins they screw onto

Asked by: pegc
Please reach out to our team at 855-798-6657 and they will point you in the right direction.
Answered by: Southwire
Date published: 2021-02-15

Do you have a part # for the ball on the spring load locks for the shoes

Asked by: Cmillz
Stock No.: 64-19-88-01 Model No.: PC100-P
Answered by: Southwire
Date published: 2019-10-02

What is the part number for the replacement wheels and axle?

Asked by: RobertPLSS
Wheels: P10-TRW Axle: PC100-WA
Answered by: Southwire
Date published: 2019-05-08

so where can I get those conduit adapters pictured in the 2nd photo.

Asked by: Travis of the PNW
These are available from Southwire, part number P6-208-55A-H.
Answered by: Southwire
Date published: 2018-11-20

I HAVE A CUSTOMER WANTING REPLACEMENT TIRES. CAN YOU EMAIL ME P&A PLEASE?

Asked by: ROB PATTERSON
We are happy to help, pease call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-11-15

I've got two puller carts and the 3K puller won't mount correctly due to the Milwaukee Super Hawg 1680-20.  What am I suppose to do?  It's either design defect or poor quality control with placement on the cart.

Asked by: Emueller15
We’re sorry to hear about your cart issues, the PC100 is designed to hold the M3K both with, and without, the motor. Please contact Southwire Tools 1(855)SW TOOlS (1-855-798-6657) and we will work with you to resolve this issue.
Answered by: SouthwireTools
Date published: 2017-06-05
  • y_2026, m_6, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_56829601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT