SNM1214, ERGO NM STRIPPER 12-14AWG p-58278540 58278540

Southwire #: 58278540 Model #: SNM1214

Our Romex™ cable strippers are designed to work with NM-B cable. These durable stainless steel wire strippers/cutters make removing the outer jacket quick and easy. With specifically designed cutting blades and soft double-dipped grips provide for a comfortable, long lasting tool.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strips: 12/2 and 14/2 Romex™ NM-B
  • Stainless steel cutting blades provide fast and clean wire stripping
  • Also strips, cuts and loops 12 and 14 AWG solid wire
  • Shears 8-32 and 6-32 screws
  • Serrated nose grasps the cable for easy twisting and pulling

Specifications

Model # SNM1214 SNM1214
UPC # 032886908507 032886908507
Product Height 7.875 20.00 inch cm
Product Width 2.18 5.54 inch cm
Depth 0.66 1.68 inch cm
Product Weight 0.45 0.20 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Rated 5 out of 5 by from Very Durable!! When I first saw these strippers I knew I wanted them. The thing that first caught my eye was the grips. They looked comfortable and durable. They did not fail my expectation they exceeded them! I travel across the states for work. They withstood being tossed around my case as TSA leave tools loose after inspections. With other strippers the grips typically get loose and fall off not these. After extensive use they stayed sharp. If you are looking for a great wire stripper that will last a long time, stay sharp and comfortable in you hand then look no further this is what you need! Highly recommended!
Date published: 2017-08-23
Rated 5 out of 5 by from An interesting Twist on an old tool I've used many strippers in my career but never this NMD cutting style. For 95% of my stripping needs when roughing in a house they're great. The only limitations come when you need larger than 12 AWG or when using 3 wire. They still work for 3 wire, but you need a knife to strip the jacket. I've had them about 2 weeks now and they came nice and loose, but not sloppy, they just worked smoothly without binding or feeling lousy. Seem to be holding their edge well. The retained spring and lock that moves easily but stays where you put it is also nice.
Date published: 2017-08-15
Rated 3 out of 5 by from Razor sharp, but is lacking. First off, I like the yellow handles because my other sets have dark handles so this one is easier to find in my tool bag. They are a lighter weight than what I am used to and that's okay. The tips did not hold the insulation well and a couple of times while grasping the wire firmly, the tip split apart and the wire got stuck between them. The graduated markings can hardly be seen in low light. I am disappointed that they have no crimp capability so I had to switch tools. Not bad, but not for me.
Date published: 2017-08-04
Rated 4 out of 5 by from More useful than I expected I have to admit I was a bit skeptical about the Romex strippers. I work commercial mainly, so it was a while before I got a chance to try them out, but I was pleasantly surprised when I did. They operated very smoothly, stopping Romex with about a tenth of the effort I would put forth with a razor knife. Plus, there was no concern about nicking the insulation. I would definitely recommend these to anyone who does even a moderate amount of residential work.
Date published: 2017-09-08
Rated 3 out of 5 by from Disappointing, uncomfortable & hard to use I have been with the Southwire Tool evaluation team for almost a year now and this is the first tool I have has issues with. In all fairness, it does cut and strip Romex sheath and strips insulation from the wires, but with some difficulty. I had to ‘pull’ rather hard to remove the casing from the wire and when I stripped the individual wires, had problems cleanly removing the insulation without leaving a scratch on the conductor. When closing the strippers, I had great difficulty with using my thumb to engage the “lock”. The tang on the lock causes mild discomfort because of the odd angle it presents to the thumb and does not allow the tool’s jaws to completely close. The grips are very comfortable and feel good in the hand and the “screw cutters” are very handy. I’m still trying to figure what the two holes in the jaws are for…
Date published: 2017-08-01
Rated 5 out of 5 by from Great Wiring Tool This is a great wire stripper, the great feature is being able to strip the outside jacket, it is very neat and clean and I was impressed with how easy it was to strip the jacket, these strippers are very sharp. Before I had these strippers I would use a knife to cut the jacket and then use side cuts to cut it of but with these strippers I can strip the jacket, strip the wire and use the tip of the strippers to make a loop in the wire, that makes these strippers a great time saving tool. Other great features are the 6 and 8-32 screw cutters, the double dipped handles are great also this makes them comfortable to use which is very important when wiring a house. I like the stainless steel construction of these strippers that makes them strong and rust proof. I highly recommend these strippers and I am lookin forward to my next wiring project.
Date published: 2017-07-29
Rated 5 out of 5 by from Excellent strippers! Once again Southwire has done it again! These strippers are as good or better than any on the market. They are sharp and cut wire easily. They strip 14/2 and 12/2 ROMEX with ease with out nicking the wire under the ROMEX sheath and to me that's the real test. They also cut 6-32 and 8-32 screws without problem and dont mess up the threads on the screw. The handles also fit good in your hands. I would highly recommend these strippers to anyone.
Date published: 2017-07-29
Rated 5 out of 5 by from Great stripper So to start I really liked the clean strip of the jacket with no nicks in the cable, the lock location is great right in the middle making it almost impossible to bump when using , The head is nice and beefy and this seems to be a all around well made and easy to use tool. Very happy with its performance. Definitely would recommend to co-workers or friends.
Date published: 2017-08-09
  • y_2026, m_5, d_9, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_45
  • loc_en_US, sid_58278540, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Are these strippers covered by a Southwire Lifetime Warranty?

Asked by: jespo93
Yes, these have a lifetime warranty.
Answered by: SW Tools
Date published: 2020-04-08

The spring came out of the joint and I lost it what size spring is it and where can I get a replacement spring for it Thank you

Asked by: Richard Paul
Yes, please call our customer service team at 855-798-6657 for assistance!
Answered by: Southwire
Date published: 2018-12-14

Where is the serial number located in the tools 

Asked by: Breeze927
We do not have serial #’s that are visible on this unit.
Answered by: swtools
Date published: 2018-02-14
  • y_2026, m_5, d_8, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58278540, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT