Seatek™ Series SA-200S, Strip-All® (Without Knife) p-59817201 59817201

Southwire #: 59817201 Model #: SA-200S

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Strips plenum, Category 3 & 5, computer & communication cables, line cords, Romex (flat or round), coax, twisted jacketed cables and more
  • Equipped with an extra sharp surgical type blade cartridge which easily slices through cable jackets
  • Straight cut all jacketed cables up to 5/8" & ring cut cables up to 1/2"
  • Includes A-201 Adapter to strip & ring cut wires as small as 1/8"
  • Calibrated micrometer dial for precise depth of cut adjustment

Specifications

Model # SA-200S SA-200S
UPC # 723875022006 723875022006
Product Height 1.13 2.87 inch cm
Product Width 1.5 3.81 inch cm
Depth 5.0 12.70 inch cm
Product Type Strip-All® Strippers Strip-All® Strippers
Rated 5 out of 5 by from Very precise tool! I have used this tool for some time and find it extremely useful for multi conductor cables up to about 1/2 inch. I can quickly strip down the sheath and get the job done. I like that I can dial the blade depth so I don't have to worry about damaging the wire within.
Date published: 2018-04-25
  • y_2026, m_5, d_3, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59817201, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

How do you change the blade?

Asked by: JGB1
Please contact our team at 855-798-6657 and they can assist you with instructions.
Answered by: SW Tools
Date published: 2020-03-09

How do I set the blade depth. This came with zero instructions

Asked by: Jeff T
Please contact our team at 855-798-6651 for further assistance.
Answered by: SW Tools
Date published: 2020-03-09
  • y_2026, m_5, d_3, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_59817201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT