Seatek RF-120A, Roto-Flex™ 1/2-3/4 p-59816201 59816201

Southwire #: 59816201 Model #: RF-120A

Quick clamping requires no adjustments after initial setting. Offset clamping provides no fuss side loading, making cutting in tight quarters easy and fast. Features a self-tightening blade system and ergonomic crank handle with offset for maximum hand clearance and safe operation. Blade storage cartridge will fit in knob with storage room for up to 6 blades.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works on the same principle as the Roto-Split "Super" but accepts 1/2" and 3/4" Trade Size Flex and large size MC/AC/BX from 2/4 to 4/2
  • RF-120A requires no adjustment after initial setting - the patented quick clamp lever does it all
  • Self-tightening blade system and ergonomic crank handle with offset for maximum hand clearance
  • Requires no adjustment after initial setting - quick clamp lever does it all
  • Blade storage cartridge in knob with storage for 6 blades
  • Strips large AC, BX, MC cables ranging from AWG 2-3, 3-4, & 4-3
  • Die cast epoxy-enameled body 100% made in America

Specifications

Model # RF-120A RF-120A
UPC # 723875001209 723875001209
Product Height 4.0 10.16 inch cm
Product Width 3.5 8.89 inch cm
Depth 7.5 19.05 inch cm
Product Weight 1.25 0.57 lbs kg
Product Type Roto-Flex™ Cutters Roto-Flex™ Cutters
Rated 1 out of 5 by from Could be a great product but for some problems I bought this from a trusted vendor with the expectation that it would work easily and reliably. My first impression as I unpacked this tool was that it was heavy-duty and well-made. That impression changed quickly as I set about assembling the tool and trying a few test cuts. It arrived appearing as if it had been hastened through assembly with only a cursory QA/QC check. It arrived with the crank handle unattached so that it would fit into a smaller package. The pin that anchors the cutter arm was almost not seated on one side. I wondered how soon the pin will move just enough for the arm to slip loose from the lower frame. The thumbscrew that holds the cutter arm in the rest position fell dropped out when I unpacked the tool and was almost lost. The thumbscrew that adjusts the “Quick-Clamp Lever” came apart (the knurled nut came off the screw instead of adjusting it) instead of adjusting the clamp pin. The “Quick-Clamp Lever” would bind against the lower frame as often as not, making it difficult to position or remove the armored cable to be cut. There was no instruction sheet, parts list, or exploded diagram – there was no documentation of any kind packaged with the tool. This left me to guess how to attach the crank handle to the blade. There is an Allen hex set screw by the thumbscrew that holds the cutter arm in the rest position that appears to be for some kind of adjustment, but nothing to describe how to adjust it if necessary. I attempted to make several test cuts of some armored cable based upon my experience with similar tools in the past, but the test cuts were unsuccessful. I checked the Southwire website for downloadable instructions or videos. An answer (posted by Southwire CS) to another customer’s question 2 years ago promised to make instructions available, but that appears not to have happened. I telephoned Southwire’s customer service team for assistance, but they had no more success in finding instructions or parts diagrams than I did. I do not believe that I should begin my use of any newly purchased tool by repairing it. I elected to return the tool to the supplier for a refund. This tool would earn a 5-star rating if a little more time and care had been spent inspecting it and adjusting it, and including instructions and a parts list with an exploded diagram in the package. However, that did not happen in this instance.
Date published: 2021-11-04
  • y_2026, m_9, d_21, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59816201, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Can I get a replacement instruction LABEL (sticker) for the Rotoflex tool? It came off when solvent-cleaning some nasty crud the tool accidentally got covered in.

Asked by: Tom D3
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-06-18

Can you supply an operation manual for RF-120A

Asked by: EMCO
We will upload it to the website to the downloads tab. In the meantime you can reach out to our team at 855-798-6657 and they can provide you with this information.
Answered by: Southwire
Date published: 2020-06-23

21050T replacement temp. probe ??? Part # Cost. ???

Asked by: Jack Wall
Please call our tools team at 855-798-6657 for assistance having this replaced.
Answered by: swtools
Date published: 2018-10-05
  • y_2026, m_9, d_20, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_59816201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT