S1020SOL-US, WIRE STRIPPER 10-20AWGOBSOLETE, REPLACED BY #67039240 MODEL #S1020SOL-WW p-64807940 64807940

Southwire #: 64807940 Model #: S1020SOL-US

Made from durable heat-treated steel, the S1020SOL-US is equipped to withstand any jobsite. It strips and cuts up to 10-20 AWG solid and 12-22 AWG solid wire. These wire strippers are made for the professional. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made from durable heat-treated steel for longer life
  • Strips and cuts up to 10-20 AWG solid and 12-22 AWG solid wire
  • Double-dipped grip for comfortable fit
  • Serrated nose holds cable for easy twisting and pulling
  • Spring-loaded for self-opening action

Specifications

Model # S1020SOL-US S1020SOL-US
UPC # 032886997594 032886997594
Product Height 8.63 21.92 inch cm
Product Width 3.88 9.86 inch cm
Depth 8.63 21.92 inch cm
Product Weight 0.32 0.15 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

It would be nice to add the machine screw cutter like other strippers have.

Asked by: Jim M
We appreciate your feedback regarding this product!
Answered by: Southwire1
Date published: 2022-06-13
  • y_2026, m_5, d_23, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_64807940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT