S1018SOL-US, ERGO WIRE STRIPPER 10-18AWGOBSOLETE, REPLACED BY #67039540 MODEL #S1018SOL-WW p-64808040 64808040

Southwire #: 64808040 Model #: S1018SOL-US

Made from durable heat-treated steel, the S1018SOL-US is equipped to withstand any jobsite. It strips and cuts up to 10-18 AWG solid and 12-20 AWG stranded wire. These wire strippers are made for the professional. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made from durable heat-treated steel for longer life
  • Strips and cuts 10-18 AWG solid and 12-20 AWG stranded wire
  • Double-dipped grip for comfortable fit
  • Shears 8-32 and 6-32 screws
  • Precision, shear-type cutting blades for easier cutting

Specifications

Model # S1018SOL-US S1018SOL-US
UPC # 032886997600 032886997600
Product Height 9.34 23.72 inch cm
Product Width 3.88 9.86 inch cm
Depth 9.34 23.72 inch cm
Product Weight 0.37 0.17 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Romex® NM-B Cable Strippers Romex® NM-B Cable Strippers
Wire Type 10-18 AWG Solid, 12-20 AWG Stranded 10-18 AWG Solid, 12-20 AWG Stranded
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;