JR-128, JACKET RIPPER OBSOLETE, NO REPLACEMENT p-59816001 59816001

Southwire #: 59816001

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The Seatek™ JR-128 Jacket Ripper does just that - it makes removing cable jackets an easy process. Our lightweight Jacket Ripper prevents the nicking of internal conductors while precisely cutting through layers of medium and large multi conductor cable. This tool is a safer alternative to razor blades or knives, and can help you get the job done. The JR-128 is made in the USA.
  • Strip plastic jackets from liquid-tight, flex, or MC
  • Works best on cables with loose jackets 1/2" O.D. and larger
  • Blade can be easily replaced
  • Body is nickel plated steel for increased durability

Specifications

UPC # 723875001285 723875001285
Product Height 0.5 1.27 inch cm
Product Width 2.0 5.08 inch cm
Depth 5.5 13.97 inch cm
Product Weight 0.2 0.09 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are there any videos posted anywhere of this tool in action?

Asked by: 12345
Not at this time.
Answered by: Southwire
Date published: 2019-10-02
  • y_2026, m_5, d_6, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_59816001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT