CCP9D-US, CABLE CUTTER 9" DIPOBSOLETE, REPLACED BY #67038940 MODEL #CCP9D-WW p-64807640 64807640

Southwire #: 64807640 Model #: CCP9D-US

Made from American forged steel, the CCP9D-US is built to withstand jobsite wear and tear. These pliers have induction hardened blades for maximum durability and cut up to 4/0 AWG aluminum, 2/0 AWG copper, and 100-pair 24 AWG communications cable. Our tradesmen and women meet every job with heart and pride. Their tools should, too.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made from American forged steel for durability
  • Cuts up to 4/0 AWG aluminum, 2/0 AWG copper, and 100-pair 24 AWG communications cable
  • Induction hardened blades for maximum durability
  • Dipped handles for comfort

Specifications

Model # CCP9D-US CCP9D-US
UPC # 032886997563 032886997563
Product Height 11.75 29.85 inch cm
Product Width 3.88 9.86 inch cm
Depth 11.75 29.85 inch cm
Product Weight 1.05 0.48 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
Product Type Cable Cutting Shears Cable Cutting Shears
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;