CB14-500, HAND CABLE BENDER 14" 500MCMOBSOLETE, NO REPLACEMENT p-58739240 58739240

Southwire #: 58739240 Model #: CB14-500

The CB14-500 has a forged, one-piece, steel design for quick and easy bending. It is ideal for bending 500 MCM cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Black oxide finish for corrosion resistance
  • Dipped grip handles
  • Forged, one piece design
  • High strength steel
  • Cable Capacity: 500 MCM

Specifications

Model # CB14-500 CB14-500
UPC # 032886930331 032886930331
Product Height 14.25 36.20 inch cm
Product Width 2.22 5.64 inch cm
Depth 14.25 36.20 inch cm
Product Weight 1.6 0.73 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;