14/3 50' SJEO YL T/L METAL p-56588802SW 56588802SW

Southwire #: 56588802SW Model #: 56588802SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Premium Polar/Solar with -50 to +90C teanperature range
  • 50 feet 14/3 SJEOW. Resistant to oils and chemicals.
  • Coated metal 100W lamp shield. Bulb not included.
  • Power switch and grounded receptacle
  • UL cUL

Specifications

Model # 56588802SW 56588802SW
UPC # 029892056582 029892056582
Product Height 18.75 47.63 inch cm
Product Width 4.0 10.16 inch cm
Depth 8.0 20.32 inch cm
Product Weight 5.3 2.40 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;