Surge Guard* 50A – Model 40350-RVC

Southwire #: 40350RVC3

These units transfers to generator power automatically when energized after 30 second delay (generator mode). When both shore and generator power are available, generator dominates after 30 second delay. Once generator shuts down, shore power activates after a 3 second delay.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Total electrical protection from faulty park power
  • Provides protection against:
  • Power surges
  • Open ground
  • Open neutral
  • Low (<102V) / High (>132V) voltage

Specifications

Stock # 40350RVC3 40350RVC3
UPC # 029892757816 029892757816

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;