SOUTHWIRE, 16/3 SJTW 25' ORANGE STANDARD OUTDOOR EXTENSION CORD p-2307SW8803 2307SW8803

Southwire #: 2307SW8803 Model #: 2307SW8803

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY extension cord, ideal for landscaping, and powering appliances such as a shop vac, weed wacker, bush trimmer, leaf blower and electric lawn mower
  • HIGHLY VISIBLE bright orange jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Model # 2307SW8803 2307SW8803
UPC # 029892023072 029892023072
Product Height 12.0 30.48 inch cm
Product Width 1.75 4.45 inch cm
Depth 25.0 63.50 inch cm
Product Weight 1.85 0.84 lbs kg
Maximum Amps 13 13
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 16/3 16/3
Jacket Color ORANGE ORANGE
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from Great Extension Cord at a Great Price This is a nice light to medium-duty extension cord. The outer jacket seems to be well constructed. It has held up to alot of use. However, I did find the cord a bit stiff during our New England winter. It seems to work best at temperatures above 40 degrees F. The bright orange color is easy to see, so no one will trip or run over it. If you are looking for a nice extension cord that gets the job done at a great price point, this is the one for you
Date published: 2021-06-03
Rated 5 out of 5 by from Extension Cord Review How much can you say about an extension cord ? Well I have to tell you that this cord is very well made. I don't know what they did but this cord never seems to kink up while winding it up at the end of the day or laying it out at the start of the day. I think this cord is great. Very sturdy and well built.
Date published: 2021-06-05
Rated 4 out of 5 by from Great extension cord Great extension cord.I got this extension cord to try free it was a 16 /3 ,25 foot long cord. You said I’m very slow projects from the shop vac two air compressor just a blowup tires. It worked very well. Are use it all outdoors with no damage done. I highly recommend this product.
Date published: 2021-06-01
Rated 5 out of 5 by from Great size cord Love this little guy. I generally buy 100’ cords. With that said when I received this one I was surprised at how often I use it. It has become a go to cord when needed. I now grab this light cord vs. a hundred footer. This cord has become a great addition to my truck.
Date published: 2021-06-01
Rated 5 out of 5 by from Nice Extension Cord This is a good cord to use for small projects around the house and things like that. It’s not very heavy duty so I don’t think it wouldn’t hold up long on a job site, but would work in a pinch if it’s all you had. Overall happy with it.
Date published: 2021-06-01
Rated 4 out of 5 by from perfect size I got this a couple of weeks ago and it couldn't be better. This is the perfect size for all the small jobs around the house or out of my truck. works way better than pulling out the longer cords when you just need something shorter.
Date published: 2021-06-17
Rated 5 out of 5 by from Nice cord for light duty work The cord is built nicely but is light duty for job sites. Great cord for around the house. Great for small jobs .......................................................................................................................
Date published: 2021-06-14
Rated 5 out of 5 by from 16/3 Medium-Duty 25-ft Extension Cord Have used this extension cord a few times, and it's worked every time. It's a little too short for my primary extension cord use, but connected to another cord, does the job it's intended to do. Well worth it.
Date published: 2021-06-14
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_24
  • loc_en_US, sid_2307SW8803, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;