SOUTHWIRE, 12/3 SJTW 25' RED/WHITE/BLUE OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR, USA 250TH ANNIVERSARY EDITION p-2547SWUSA25001 2547SWUSA25001

Southwire #: 2547SWUSA25001 Model #: 2547SWUSA25001

Take power with you anywhere as this extension cord provides easy access to power on the go. The Southwire 25 ft. 12/3 SJTW extension cord with lighted ends is made for safety and easy visibility in a variety of environments. This cord is made of all-copper wire and is designed to work alongside heavy-duty equipment and tools. Additionally, it is rated to handle temperatures as low as -40F and as high as 140F.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made in America: Display America's colors on the jobsite with this patriotic striped contractor grade extension cord
  • All purpose extension cord rated for -40F to 140F (-40C to 60C) indoor and outdoor use, suitable for jobsites, workshops, warehouses, and more
  • Water resistant: Flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • Heavy-duty: 25 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • Extra durable oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety

Specifications

Model # 2547SWUSA25001 2547SWUSA25001
UPC # 032886797798 032886797798
UL Certified Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;