50FT 120V/15A IN LINE GFCI 12/3 CABLE

Southwire #: 26020150-1 Model #: 26020150-1

Shockshield in-line GFCI ensures protection from dangerous current leakage that can cause electrical shock and possible electrocution.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • GFCI with 4-6mA trip point
  • Less than 25mS trip response time
  • Manual Reset
  • Provides compliance with NEC 2008 Article 590.6 for Temporary Installations
  • Custom cable gauges, lengths and terminations available by special order
  • Applications: Plant maintenance, equipment service and construction sites

Specifications

Stock # 26020150-1 26020150-1
Model # 26020150-1 26020150-1
UPC # 024098901186 024098901186
Product Height 5.0 12.70 inch cm
Product Width 8.0 20.32 inch cm
Depth 11.0 27.94 inch cm
Product Weight 7.8 3.54 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Material SJTW-A SJTW-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;