Class 4 Receiver 500W 56VDC p-CLRX500W56VDC CLRX500W56VDC

Southwire #: CLRX500W56VDC Model #: CLRX500W56VDC

This Class 4 56V DC receiver delivers 500 W of clean 56 VDC output in a compact, indoor‑rated DIN‑rail design tailored for Class 4 fault‑managed power systems. Engineered for safe, high‑efficiency DC conversion, it integrates seamlessly with Southwire transmitters to form a resilient Digital Electricity® power architecture. Its 1–4 pair input flexibility and UL‑listed construction make it ideal for distributed loads across modern building, network, and IoT deployments

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Delivers 500 W of regulated 56 VDC output, supporting reliable power for distributed indoor devices and network infrastructure
  • Features a 1–4 pair Class 4 FMPS input, enabling adaptable power capacity and simplified system design for diverse applications
  • DIN‑rail mounting and compact construction make it easy to install in tight indoor electrical spaces and structured wiring environments
  • UL‑certified for Class 4 systems, ensuring monitored, fault‑managed operation without compromising power capacity or reach

Specifications

Model # CLRX500W56VDC CLRX500W56VDC
UPC # 032886797569 032886797569
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;