4" SQ SINGLE DEV UNIVERSAL EXP WORK CVR p-G1943-U G1943-U

Southwire #: G1943-U Model #: G1943-U

4 in square 1/2 in raised 3 in 1 universal industrial surface covers are used to attach a 1.406", 1.59" or 1.72" single receptacle device directly onto 4 in square boxes in a industrial setting. The flush design of the adapters allow for a clean look.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 in 1 Universal Design
  • Includes 1.59" and 1.406 single device adapters
  • Mounting hardware included
  • UL listed

Specifications

UPC # 032886444463 032886444463

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;