12PK 10W 4" LED ECO RETROFIT BAFFLE TRIM 30K p-RTL/433WH/10W/D-61 RTL/433WH/10W/D-61

Southwire #: RTL/433WH/10W/D-61 Model #: RTL/433WH/10W/D-61

An economical retrofit solution for remodel or new construction projects. Topaz's 4" LED economy baffle trims are designed to deliver energy savings and pleasant illumination. This 60W incandescent replacement fits 4" recessed housings. The LED Recessed Retrofit downlights deliver uniform 3000K color distribution and 80 CRI quality lighting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Retrofit trim for use with 4" or 6" recessed housings
  • Baffle trim with durable white finish
  • Dimmable down to 10 percent
  • Glare free and uniform diffused light
  • Replace 60W to 120W lamps
  • Edison base adapter included

Specifications

UPC # 751338022911 751338022911
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;