4PK 115W EX39 HIGH BAY RETROFIT LAMP 5000K p-LHB115W-850-EX39 LHB115W-850-EX39

Southwire #: LHB115W-850-EX39 Model #: LHB115W-850-EX39

Topaz LED High Bay lamps are an energy and costefficient solution for replacing HID lamps in a variety of commercial and industrial settings, from cold storage facilities to warehouses with high ambient temperatures. The integrated heat sink allows for heat dissipation and the internal thermal sensor reduces power in extreme temperatures to protect the lamp. Enhance energy savings with the optional plug-and-play motion sensor to lower power consumption.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Ballast bypass operation, base up orientation
  • Sleek design with integrated aluminum heat sink provides maximum heat dissipation
  • Integrated 2' safety cable
  • Internal thermal sensor reduces lamp power to 70% when operating in high temperatures
  • Compatible with optional plug-in motion and standby dimming sensor

Specifications

UPC # 751338039759 751338039759
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;