6/24PK 14W(120W) PAR38 CCT SELECTABLE 40 p-LP38-14W-CTS-FL-D LP38-14W-CTS-FL-D

Southwire #: LP38-14W-CTS-FL-D Model #: LP38-14W-CTS-FL-D

Topaz’s PAR38 CCT Selectable lamps are high efficiency replacement lamps, offering 85% energy savings compared to traditional incandescent lamps. These lamps are 5CCT Selectable: 2700K, 3000K, 3500K, 4000K, and 5000K. They are suitable for both open and enclosed fixtures, and are ideal for residential, commercial, hospitality, general lighting, recessed downlighting and task lighting

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 CCT Selectable: 2700K, 3000K, 3500K, 4000K and 5000K
  • Simple selector switch on lamp body
  • Up to 85% energy savings
  • Dimmable down to 10%
  • Durable plastic construction, prismatic lens

Specifications

UPC # 751338044012 751338044012
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;