20/100PK 3W(20) WW CREE 30DEG GBF p-LGBF/WW/3/FL-33 LGBF/WW/3/FL-33

Southwire #: LGBF/WW/3/FL-33 Model #: LGBF/WW/3/FL-33

Designed with an accent on savings, Topaz's LED Mini Reflector Series lamps last up to TEN TIMES longer than traditional incandescent/halogen lamps and are engineered utilizing the latest LED technology. Perfect for any track or spotlighting application, Topaz's lamps feature cool-to-the-touch operation through advanced thermal management and illuminate any residential or commercial space with uniform light distribution. The Mini Reflectors are available in a variety of beam spread options and color temperatures to complement any interior design; select models feature dimming capabilities. Mercury free, cULus listed and RoHS compliant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Up to 80% energy savings
  • No Mercury, ROHS compliant
  • Last up to 10x longer than incandescent

Specifications

UPC # 751338092976 751338092976

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;