4PK LED 100WPCS WHITE CANOPY LIGHT p-GCP-100PCS-WH GCP-100PCS-WH

Southwire #: GCP-100PCS-WH Model #: GCP-100PCS-WH

This innovative low-profile Topaz LED outdoor canopy light is ideal for parking garages, exterior canopies, carports and stairwells. Offered in a white finish, this feature-rich parking garage fixture offers uplight to reduce "cave-effect" and features Power and CCT Selectability. Power options are 30W (4,190LM) / 50W (6,960LM) / 75W (10,125LM) / 100W (13,310LM) with CCT options of 3000K/4000K/5000K. The fixture is sensor-ready to accept a programmable PIR bluetooth occupancy sensor with audio jack. Surface or pendant mounting is standard, but wall or ceiling mount is also possible with the GCP-WB bracket accessory. An emergency battery backup version of this fixture is also available to cover all your parking garage requirements.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 12 fixtures in 1 with Power & CCT Selectable technology
  • Low profile white die-cast aluminum housing with UV resistant polycarbonate lens
  • Uplight reduces dark ceiling areas enhancing light distribution
  • Sensor-ready
  • Hinged mounting bracket makes installation easy
  • Emergency battery backup model available

Specifications

Model # GCP-100PCS-WH GCP-100PCS-WH
UPC # 032886191565 032886191565
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;