Rubber/Split Open Ko Insulating Bushing For 1/2" Ko p-KOBR-50 KOBR-50

Southwire #: KOBR-50 Model #: KOBR-50

KO BUSHING 1/2IN RUBBER SPLIT

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Labor saving snap-in design does not require any special tools for installation
  • Smooth surface protects wires from the sharp edges on boxes or enclosures
  • UL, RoHS Compliant

Specifications

Model # KOBR-50 KOBR-50
UPC # 785592989697 785592989697
Product Height 0.31 0.79 inch cm
Product Width 1.12 2.84 inch cm
Product Weight 0.005 0.00 lbs kg
Material Rubber Rubber
Standard Package 50 50
Color Black Black

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;